AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

Update:2009/4/22
  
     1-stage  
  AT-H Series

 1-stage( Ratio i = 1 ~ 5 )

AT-L1-S1
  AT065H AT075H AT090H AT110H AT140H AT170H AT210H AT240H AT280H
D1 M4 M6 M6 M8 M10 M12 M16 M16 M16
D2 H7 13 14 18 22 32 40 50 55 60
D4 h7 63 73 88 108 135 165 205 235 275
D5 31 35 43 53 68 83 104 124 144
D7 21 22 28 33 47 55 75 85 110
D8 53 62 76 95 92 114 142 160 176
D9 4xM4xL7 4xM5xL8 4xM5xL8 6xM6xL10 6xM6xL10 6xM8xL12.5 6xM8xL12.5 6xM8xL12.5 6xM10xL15
D10 15.4 20.4 25.8 35.8 49.8 59.3 79.3 92.3 102.3
D11 g6 62.9 72.9 87 107 103 127 158 178 198
D12 62 72 86 106 104 128 160 180 200
D13 k6 13 16 18 22 32 40 50 55 60
D14 h7 63 73 88 108 135 165 205 235 275
D16 M4 M5 M5 M8 M12 M16 M16 M16 M20
L1 65 75 90 110 140 170 210 240 280
L3 13 14.5 15 15 15 15 20 25 25
L4 2 2 2 2 2 2 2 2 2
L7 47.5 54 62 72 87 102 127 147 167
L11 27 30 36 44 55 67 85 95 110
L12 19.5 30 35 40 50 60 75 85 110
L13 13 15 15 15 15 15 20 25 25
L14 2 2 2 2 2 2 2 2 2
L15 16 25 28 32 45 50 70 80 100
L16 2 2.5 3.5 4 2.5 5 2.5 2.5 5
L17 6 8 8 8 10 10 10 10 10
L18 43 52.5 55 60 60 70 90 105 120
L19 4.5 4.8 4.8 7.2 10 12 12 12 15
L20 10 12.5 12.5 19 28 36 36 36 42
L21 75.5 90 100 115 130 155 195 225 260
L22 95 120 135 155 180 215 270 310 370
L23 40 47 55 60 70 80 95 115 130
L24 30 32 35 40 50 55 65 80 80
B2 h9 5 5 6 6 10 12 14 16 18
B3 P9 5 5 6 6 10 12 14 16 18
H2 15 18 20.5 24.5 35 43 53.5 59 64
H3 15.3 16.3 20.8 24.8 35.3 43.3 53.8 59.3 64.4
 

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.