| 
			 Product Information |                                             
         
		
          |  AB Series |                                             
         
		
          |  ABR Series |                            
         
		
          |  AF Series |                              
         
		
          |  AFR Series |                            
         
		
          |  AE Series |                                 
         
		
          |  AER Series |                                 
         
		
          |  AD Series |                          
         
		
          |  ADS Series |                          
         
		
          |  ADR Series |                          
         
		
          |  AL Series |                          
         
		
          |  ALR Series |                          
         
        
          |  AN Series |                          
         
		
          |  ANR Series |                          
         
        
          |  PE Series |                          
         
		
          |  PG Series |                          
         
		
          |  PN Series |                          
         
		
          |  PB Series |                          
         
        
          |  AT-L Series | 
         
        
          |  AT-L1/R1 Series | 
         
        
          |  AT-H Series | 
         
        
          |  AT-C Series | 
         
        
          |  AT-FL Series |                          
         
        
          |  AT-FL1/FR1 Series |                          
         
        
          |  AT-FH Series |                          
         
        
          |  AT-FC Series |                          
         
        
          |  AT-LM/RM Series |                          
         
        
          |  AT-4M Series |                          
         
        
          |  AM Series | 
         
        
           PSII Series  | 
         
        
           PEII Series  | 
         
        
           PAII Series  | 
         
        
           PGII Series  | 
         
         
          |  Structure | 
         
         
          |  Installation | 
         
       
      
		
			|   | 
			  | 
		 
		
			|   | 
			
			 
			   | 
		 
		
			| 
			    | 
			New EU Carrier Patent | 
		 
		
			|  1267095 | 
		 
	 
        
         
       | 
    
          
             
               
            
             
              
                
                   
                       Gearbox Performance
                     | 
                   
                  
                     
                       		  
              
                
                   
                    |   Model No.   | 
                     Stage | 
                     Ratio1  | 
                     AT065LM AT065RM | 
                     AT075LM AT075RM | 
                     AT090LM AT090RM | 
                     AT110LM AT110RM | 
                     AT140LM AT140RM | 
                     AT170LM AT170RM | 
                     AT210LM AT210RM | 
                     AT240LM AT240RM | 
                     AT280LM AT280RM | 
                   
                   
                    | Nominal Output Torque T2N |                         
                     Nm  | 
                     1  | 
                    1 | 
                    25 | 
                    45 | 
                    78 | 
                    150 | 
                    360 | 
                    585 | 
                    1,300 | 
                    2,150 | 
                    3,200 | 
                   
                   
                    | Max Acceleration Torque T2B |                         
                    Nm  | 
                    1 | 
                    1 | 
                    1.5 times of Nominal Output Torque | 
                   
                   
                    | Max. Acceleration Input Speed n1B  |                         
                     rpm  | 
                    1 | 
                    1 | 
                    7,500 | 
                    6,500 | 
                    5,500 | 
                    4,500 | 
                    3,500 | 
                    3,000 | 
                    2,200 | 
                    2,000 | 
                    1,700 | 
                   
                   
                    | Standard Backlash* | 
                    arcmin | 
                    1 | 
                    1 | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                    ≤ 6  | 
                   
                   
                    Max. Radial Load F1rB2 Input d1 | 
                    N | 
                    1 | 
                    1 | 
                    700 | 
                    950 | 
                    1,450 | 
                    2,100 | 
                    2,700 | 
                    3,800 | 
                    7,800 | 
                    9,600 | 
                    10,500 | 
                   
                   
                    Max. Radial Load F2rB3 Output d2 | 
                     N | 
                    1 | 
                    1 | 
                    900 | 
                    1,100 | 
                    1,700 | 
                    2,700 | 
                    4,800 | 
                    6,600 | 
                    11,500 | 
                    16,000 | 
                    18,000 | 
                   
                   
                    Max. Axial Load F1aB2 Input d1 | 
                    N | 
                    1 | 
                    1 | 
                    350 | 
                    425 | 
                    725 | 
                    1,050 | 
                    1,350 | 
                    1,900 | 
                    3,900 | 
                    4,800 | 
                    5,250 | 
                   
                  
                  	Max. Axial Load F2aB3 Output d2 | 
                  	N | 
                  	1 | 
                  	1 | 
                  	450 | 
                  	550 | 
                  	850 | 
                  	1,350 | 
                  	2,400 | 
                  	3,300 | 
                  	5,750 | 
                  	8,500 | 
                  	9,000 | 
                   
                   
                    | Service Life | 
                    hr | 
                    1 | 
                    1 | 
                    20,000* | 
                   
                   
                    Efficiency   | 
                     % | 
                    1 | 
                    1 | 
                    ≧ 98 %  |  
                   
                   
                    |  Weight   |                         
                    kg | 
                    1 | 
                    1 | 
                    3.5 | 
                    5.6 | 
                    9.0 | 
                    15.2 | 
                    24.1 | 
                    42.4 | 
                    81.4 | 
                    122.0 | 
                    190.9 | 
                   
                   
                    |  Operating Temp  | 
                    ºC | 
                    1 | 
                    1 | 
                    -10ºC~90ºC 
                     | 
                   
                   
                    |  Lubrication  | 
                      | 
                    - | 
                    - | 
                    Synthetic Iubrication oils, ISO VG 150 | 
                   
                   
                     Noise Level  (n1=1500 rpm,No Load) |                         
                     dB(A)  | 
                    1 | 
                    1 | 
                    ≤68 | 
                    ≤70 | 
                    ≤74 | 
                    ≤76 | 
                    ≤77 | 
                    ≤78 | 
                    ≤80 | 
                    ≤82 | 
                    ≤83 | 
                   
                
                |   
              
                 
                  | 1.Ratio ( i=Nin/Nout ) |                         
                    2.Apply to the input shaft center @ 100rpm  | 
                 
                
                	|  3.Apply to the output shaft center @ 100rpm | 
                 
                
				
                  | *For continuous operation S1,50% of normal service life.(Consult us) | 
                 
			  
			    
                  | *Backlash is measured at 2% of Nominal Output Torgue T2n | 
                 
				
				
                  | *For the low friction type, the input/ output side of AT series is prohibited to install downward for preventing lubrication leakage. | 
                 
               
              
              
                 
                  |   | 
                 
                 
                   
                       
                        |   Model No.  | 
                         Stage  | 
                         Ratio1  | 
                         AT065LM AT065RM | 
                         AT075LM AT075RM | 
                         AT090LM AT090RM | 
                         AT110LM AT110RM | 
                         AT140LM AT140RM | 
                         AT170LM AT170RM | 
                         AT210LM AT210RM | 
                         AT240LM AT240RM | 
                         AT280LM AT280RM | 
                       
                       
                         Mass Moments  of inertia  J1         
                         | 
                         kg¡Ecm2  
                         | 
                        1 | 
                        1 | 
                        0.51 | 
                        1.30 | 
                        3.16 | 
                        7.70 | 
                        23.57 | 
                        58.99 | 
                        195.40 | 
                        369.34 | 
                        799.12 | 
                       
                      | 
                 
               
              
             
             |  
           
      |