|
Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
Gearbox Performance
|
| Model No. |
Stage |
Ratio1 |
AT065L |
AT075L |
AT090L |
AT110L |
AT140L |
AT170L |
AT210L |
AT240L |
AT280L |
| Nominal Output Torque T2N |
Nm |
1 |
1 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
| 1.5 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
| 2 |
24 |
42 |
68 |
150 |
330 |
544 |
1,220 |
2,010 |
3,050 |
| 3 |
18 |
33 |
54 |
120 |
270 |
450 |
1,020 |
1,650 |
2,850 |
| 4 |
13 |
28 |
48 |
100 |
224 |
376 |
860 |
1,410 |
2,300 |
| 5 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
| Max Acceleration Torque T2B |
Nm |
1 |
1~5 |
1.5 times Nominal Output Torque |
| Max. Acceleration Input Speed n1B |
rpm |
1 |
1~5 |
7,500 |
6,500 |
5,500 |
4,500 |
3,500 |
3,000 |
2,200 |
2,000 |
1,700 |
| Backlash* |
arcmin |
1 |
1~5 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
Max. Radial Load F1rB2 Input d1 |
N |
1 |
1~5 |
700 |
950 |
1,450 |
2,100 |
2,700 |
3,800 |
7,800 |
9,600 |
10,500 |
Max. Radial Load F2rB3 Output d2 |
N |
1 |
1~5 |
900 |
1,100 |
1,700 |
2,700 |
4,800 |
6,600 |
11,500 |
16,000 |
18,000 |
Max. Axial Load F1aB2 Input d1 |
N |
1 |
1~5 |
350 |
425 |
725 |
1,050 |
1,350 |
1,900 |
3,900 |
4,800 |
5,250 |
Max. Axial Load F2aB3 Output d2 |
N |
1 |
1~5 |
450 |
550 |
850 |
1,350 |
2,400 |
3,300 |
5,750 |
8,500 |
9,000 |
| Service Life |
hr |
1 |
1~5 |
20,000* |
Efficiency  |
% |
1 |
1~5 |
≧ 98 % |
| Weight |
kg |
1 |
1~5 |
2.6 |
4.2 |
6.8 |
11.6 |
19.8 |
34.8 |
66.2 |
98.1 |
155.7 |
| Operating Temp |
ºC |
1 |
1~5 |
-30ºC~+100ºC
|
| Lubrication |
|
1 |
1~5 |
Synthetic Iubrication oils, ISO VG 150 |
Noise Level (n1=1500 rpm,No Load) |
dB(A) |
1 |
1~5 |
≤68 |
≤70 |
≤74 |
≤76 |
≤77 |
≤78 |
≤80 |
≤82 |
≤83 |
|
| 1.Ratio ( i=Nin/Nout ) |
2.Apply to the input shaft center @ n1b |
| 3.Apply to the output shaft center @ n1b |
*S1 service life 10,000 hrs. *Backlash is measured at 2% Nominal Output Torque T2N |
| |
| Model No. |
Stage |
Ratio1 |
AT065L |
AT075L |
AT090L |
AT110L |
AT140L |
AT170L |
AT210L |
AT240L |
AT280L |
Mass Moments of inertia J1
|
kg¡Ecm2
|
1 |
1 |
0.51 |
1.30 |
3.16 |
7.70 |
23.57 |
58.99 |
195.40 |
369.34 |
799.12 |
| 1.5 |
0.64 |
1.16 |
2.82 |
6.74 |
19.37 |
49.28 |
155.45 |
283.58 |
595.78 |
| 2 |
0.44 |
1.11 |
2.70 |
6.31 |
17.75 |
45.35 |
140.24 |
249.74 |
511.76 |
| 3 |
0.43 |
1.09 |
2.66 |
6.17 |
17.18 |
44.01 |
134.95 |
237.71 |
483.06 |
| 4 |
0.43 |
1.09 |
2.65 |
6.13 |
17.06 |
43.70 |
133.58 |
234.72 |
476.26 |
| 5 |
0.43 |
1.09 |
2.65 |
6.12 |
17.02 |
43.60 |
133.14 |
233.67 |
473.58 |
|
|
|