AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
¡@ ¡@
¡@

¡@

New EU Carrier Patent
 1267095

 

 

  PE Series

PE-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 9 Nm - 423 Nm
  • Ratios
    1-stage :  3/4/5/7/10
    2-stage :  15/16/20/25/30/35/40/50/70/100
  • Low backlash
    1-stage : 8 arcmin 
    2-stage : 10 arcmin 
  • high efficiency 
    1-stage : ≧ 97%
    2-stage : ≧ 94%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
PE050 / PE070 / PE090 / PE120 / PE155

¡@

¡@

¡@

¡@

PE Type

  PE Series

  

Standard Download

  

Motor Mounting Instructions

  

Download Catalogue
  
¡@
¡@ ¡@

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.