<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> AFR-Series
  
  Product Information
  AB Series
  AF Series
  ABR Series
  AFR Series
  AE  Series
  AER  Series
  AD  Series
  ADR  Series
  Structure
 Installation

 

 

AFR-Series

Special design for continuous(S1) or cyclic(S5) duty operation
Overview
  • Output torque
    T2N : 10 Nm - 2000 Nm
  • Ratios
    1-stage :3/4/5/6/7/8/9/10/14/20
    2-stage : 15/20/25/30/35/40/45/50/60/70        80/90/100/120/140/160/180/200
  • Low backlash
    1-stage :2arcmin / 4arcmin / 6arcmin
    2-stage :4arcmin / 7arcmin / 9arcmin
  • high efficiency
    1-stage :≧ 95%
    2-stage :≧ 92%
  • Easy mount
  • Low Noise

Size

All sizes available:
AFR042 / AFR060 / AFR075 / AFR100
AFR140 / AFR180 / AFR220
AFR-Series
 

Standard Download

Motor Mounting Instructions

 

Download Catalogue

 

  

 

APEX DYNAMICS, INC.  TEL: 886-4-24650219  FAX:886-4-24650118 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.