Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

Update:2010/3/31
  
     1-stage  
  AT-4M Series
1-stage( Ratio i = 1 )

AT-L1-S1
  AT065 4M AT075 4M AT090 4MM AT110 4M AT140 4M AT170 4M AT210 4M AT240 4M AT280 4M
D1 M4 M6 M6 M8 M10 M12 M16 M16 M16
D3 k6 13 16 18 22 32 40 50 55 60
D4 h7 63 73 88 108 135 165 205 235 275
D5 31 35 43 53 68 83 104 124 144
D6 M4 M5 M5 M8 M12 M16 M16 M16 M20
D7 21 22 28 33 47 55 75 85 110
D8 53 62 76 95 92 114 142 160 176
D9 4xM4xL7 4xM5xL8 4xM5xL8 6xM6xL10 6xM6xL10 6xM8xL12.5 6xM8xL12.5 6xM8xL12.5 6xM10xL15
D10 15.4 20.4 25.8 35.8 49.8 59.3 79.3 92.3 102.3
D11 g6 62.9 72.9 87 107 103 127 158 178 198
D12 62 72 86 106 104 128 160 180 200
D13 k6 13 16 18 22 32 40 50 55 60
D14 h7 63 73 88 108 135 165 205 235 275
D16 M4 M5 M5 M8 M12 M16 M16 M16 M20
L1 65 75 90 110 140 170 210 240 280
L2 19.5 30 35 40 50 60 75 85 110
L3 13 14.5 15 15 15 15 20 25 25
L4 2 2 2 2 2 2 2 2 2
L5 16 25 28 32 45 50 70 80 100
L6 2 2.5 3.5 4 2.5 5 2.5 2.5 5
L7 47.5 54 62 72 87 102 127 147 167
L8 67 84 97 112 137 162 202 232 277
L9 4.5 4.8 4.8 7.2 10 12 12 12 15
L10 10 12.5 12.5 19 28 36 36 36 42
L11 27 30 36 44 55 67 85 95 110
L12 19.5 30 35 40 50 60 75 85 110
L13 13 15 15 15 15 15 20 25 25
L14 2 2 2 2 2 2 2 2 2
L15 16 25 28 32 45 50 70 80 100
L16 2 2.5 3.5 4 2.5 5 2.5 2.5 5
L17 6 8 8 8 10 10 10 10 10
L18 43 52.5 55 60 60 70 90 105 120
L19 4.5 4.8 4.8 7.2 10 12 12 12 15
L20 10 12.5 12.5 19 28 36 36 36 42
L21 75.5 90 100 115 130 155 195 225 260
L22 95 120 135 155 180 215 270 310 370
B1 h9 5 5 6 6 10 12 14 16 18
B2 h9 5 5 6 6 10 12 14 16 18
H1 15 18 20.5 24.5 35 43 53.5 59 64
H2 15 18 20.5 24.5 35 43 53.5 59 64
 

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.