| Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 4 ~ 10
|
|
|
AB-S1
| |
ADS047 |
ADS064 |
ADS090 |
ADS110 |
ADS140 |
ADS200 |
ADS255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D9 |
43 |
55 |
78 |
100 |
125 |
175 |
210 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D11h7 |
60 |
70 |
95 |
120 |
152 |
212 |
255 |
| D12 |
31 |
22 |
22 |
30 |
40 |
75 |
95 |
| D13 |
37 |
50 |
62 |
82 |
108 |
145 |
172 |
| D14 |
M4 x 0.7P |
M4 x 0.7P |
M5 x 0.8P |
M8 x 1.25P |
M12 x 1.75P |
M16 x 2P |
M20 x 2.5P |
| D15 |
M3 x 0.5P |
M3 x 0.5P |
M4 x 0.7P |
M5 x 0.8P |
M6 x 1P |
M8 x 1.25P |
M8 x 1.25P |
| D16 |
51.5 |
61.5 |
84 |
107 |
137 |
193 |
235 |
| D17k6 |
11 |
14 |
16 |
22 |
32 |
40 |
55 |
| D18 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.2 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L7 |
5 |
7.7 |
8 |
10 |
12 |
15 |
20 |
| L8 |
32.5 |
43.5 |
47 |
62 |
72 |
89.5 |
112 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| L11 |
89.5 |
110.5 |
138.5 |
170 |
218 |
296 |
372.5 |
| L12 |
18 |
22 |
28 |
36 |
58 |
82 |
115 |
| L13 |
2.5 |
2.5 |
3.5 |
3.5 |
3.5 |
4.5 |
4.5 |
| L14 |
10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
| L15 |
1.5 |
1.5 |
1.5 |
1.5 |
1.5 |
1.5 |
1.5 |
| L16 |
5.5 |
5.5 |
7 |
9 |
11 |
14 |
14 |
| L17 |
2 |
2 |
3 |
3 |
6 |
6 |
7 |
| L18 |
14 |
18 |
22 |
28 |
45 |
70 |
90 |
| B1h9 |
4 |
5 |
5 |
6 |
10 |
12 |
16 |
| H1 |
12.5 |
16 |
18 |
24.5 |
35 |
43 |
59 |
| OD |
56 X 2 |
66 X 2 |
90 X 3 |
110 X 3 |
145 X 3 |
200 X 5 |
238 X 5 |
| V |
4 |
4 |
4 |
4 |
6 |
6 |
6 |
| Z |
45 |
45 |
45 |
45 |
30 |
30 |
30 |
|
|
| |
|
2-stage
, Ratio i = 16 ~ 91
|
|
 |
AB-S1
| |
ADS047 |
ADS064 |
ADS090 |
ADS110 |
ADS140 |
ADS200 |
ADS255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D9 |
43 |
48 |
68 |
86 |
110 |
132 |
182 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D11h7 |
60 |
70 |
95 |
120 |
152 |
212 |
255 |
| D12 |
22 |
22 |
22 |
22 |
30 |
40 |
75 |
| D13 |
37 |
37 |
50 |
62 |
82 |
108 |
145 |
| D14 |
M4 x 0.7P |
M4 x 0.7P |
M4 x 0.7P |
M5 x 0.8P |
M8 x 1.25P |
M12 x 1.75P |
M16 x 2P |
| D15 |
M3 x 0.5P |
M3 x 0.5P |
M4 x 0.7P |
M5 x 0.8P |
M6 x 1P |
M8 x 1.25P |
M10 x 1.5P |
| D16 |
51.5 |
61.5 |
84 |
107 |
137 |
193 |
235 |
| D17k6 |
11 |
11 |
14 |
16 |
22 |
32 |
40 |
| D18 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.12 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L7 |
5 |
7.7 |
8 |
10 |
12 |
15 |
20 |
| L8 |
62.5 |
63.5 |
67 |
82 |
122 |
79.5 |
177 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| L11 |
119.5 |
125.5 |
158.5 |
188 |
253.5 |
314.5 |
419.5 |
| L12 |
18 |
18 |
22 |
28 |
36 |
58 |
82 |
| L13 |
2.5 |
2.5 |
2.5 |
3.5 |
3.5 |
3.5 |
4.5 |
| L14 |
10 |
10 |
10 |
12.5 |
19 |
28 |
36 |
| L15 |
1.5 |
1.5 |
1.5 |
1.5 |
1.5 |
1.5 |
1.5 |
| L16 |
5.5 |
5.5 |
7 |
9 |
11 |
14 |
18 |
| L17 |
2 |
2 |
2 |
3 |
3 |
6 |
6 |
| L18 |
14 |
14 |
18 |
22 |
28 |
45 |
70 |
| B1h9 |
4 |
4 |
5 |
5 |
6 |
10 |
12 |
| H1 |
12.5 |
12.5 |
16 |
18 |
24.5 |
35 |
43 |
| OD |
56 X 2 |
66 X 2 |
90 X 3 |
110 X 3 |
145 X 3 |
200 X 5 |
238 X 5 |
| V |
4 |
4 |
4 |
4 |
6 |
6 |
6 |
| Z |
45 |
45 |
45 |
45 |
30 |
30 |
30 |
|
|
| |
|
Top
|
|
|
|