| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
ADS Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 14 Nm - 2000 Nm
- Ratios
1-stage : 4 / 5 / 7 / 10
2-stage :
16/21/31/61/91
- Low backlash
1-stage : ≤1 arcmin
/ ≤3 arcmin /
≤5
arcmin
2-stage : ≤3 arcmin
/ ≤5
arcmin / ≤7
arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
ADS047 / ADS064 / ADS090 / ADS110 / ADS140 / ADS200 /
ADS255 |
| |
| |
|
|