AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2009/6/8
  
     1-stage     2-stage

 1-stage , Ratio i = 4 ~ 10

AB-S1
  AD047 AD064 AD090 AD110 AD140 AD200 AD255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D9 45.5 55 77 90 113 138 175
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D11h7 60 70 95 120 152 212 255
D12 46.2 63.2 89.2 109.2 139.2 199.2 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L7 5 7.7 8 10 12 15 20
L8 18.5 28.5 27 37 62 69.5 82
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 *≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 30 34 40 50 60 85 116
C5 3 G6 30 50 80 110 130 180 200
C6 3 3.5 8 4 5 6 6 6
C7 3 48 60 90 115 142 190 220
C8 3 19.5 19 17 19.5 22.5 29 63
C9 3 70 82.5 99.5 121.5 151 199.5 256.5
C10 3 13.25 13.5 10.75 13 15 20.75 53.5
OD 56 X 2 66 X 2 90 X 3 110 X 3 145 X 3 200 X 5 238 X 5
 

3. C1~C10 are motor specific dimensions (metric std shown).
* AD064M1 ratio 5,10 offers C3 ≤16 option.
* AD090M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 20 ~ 100

AB-S1
  AD047 AD064 AD090 AD110 AD140 AD200 AD255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D9 45.5 45.5 53.4 77 102 125 160
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D11h7 60 70 95 120 152 212 255
D12 46.2 63.2 89.2 109.2 139.2 199.2 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L7 5 7.7 8 10 12 15 20
L8 54.5 65 60 87.5 110 132.5 148
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
C1 4 46 46 70 100 130 165 200
C2 4 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 4 ≤11 *≤11 / ≤12 * ≤14 /
≤15.875 /
≤16
≤ 19 / ≤ 24 ≤32 ≤38 ≤48
C4 4 30 30 34 40 50 60 85
C5 4 G6 30 30 50 80 110 130 180
C6 4 3.5 3.5 8 4 5 6 6
C7 4 48 48 60 90 115 142 190
C8 4 19.5 19.5 19 17 19.5 22.5 29
C9 4 97.5 108 134 160 204 248 311.5
C10 4 13.25 13.25 13.5 10.75 13 15 20.75
OD 56 X 2 66 X 2 90 X 3 110 X 3 145 X 3 200 X 5 238 X 5
 

4. C1~C10 are motor specific dimensions (metric std shown).
* AD064M1 ratio 20~50 offers C3 ≤12 option.
* AD090M1 ratio 20~50 offers C3 ≤16 option.
* AD090M2 ratio 20~50 offers C3 ≤15.875 option.
* AD110M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 16,21,31,61,91

AB-S1
  AD047 AD064 AD090 AD110 AD140 AD200 AD255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D9 45.5 45.5 55 77 90 113 138
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D11h7 60 70 95 120 152 212 255
D18 46.2 63.2 89.2 109.2 139.2 199.2 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L7 5 7.7 8 10 12 15 20
L8 52.5 28.5 32 37 122 79.5 82
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
C1 5 46 46 70 100 130 165 215
C2 5 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 5 ≤11 *≤11 / ≤12 * ≤14 /
≤15.875 /
≤16
≤ 19 / ≤ 24 ≤32 ≤38 ≤48
C4 5 30 30 34 40 50 60 85
C5 5 G6 30 30 50 80 110 130 180
C6 5 3.5 3.5 8 4 5 6 6
C7 5 48 48 60 90 115 142 190
C8 5 19.5 19.5 19 17 19.5 22.5 29
C9 5 100 106 130.5 149 205 247.5 323
C10 5 13.25 13.25 13.5 10.75 13 15 20.75
OD 56 X 2 66 X 2 90 X 3 110 X 3 145 X 3 200 X 5 238 X 5
 

5. C1~C10 are motor specific dimensions (metric std shown).
* AD064M1 ratio 16~31 offers C3 ≤12 option.
* AD090M1 ratio 16~31 offers C3 ≤16 option.
* AD090M2 ratio 16~31 offers C3 ≤15.875 option.
* AD110M1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.