<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> AD-spec
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2007/3/6

  
     Gearbox Performance     Gearbox Inertia
 Gearbox Performance

Model No.

Stage Ratio1 AD047 AD064 AD090 AD110 AD140 AD200 AD255
Nominal Output TorqueT2N Nm 1
4 19 48 130 270 560 1,100 1,700
5 22 60 160 330 650 1,200 2,000
7 19 50 140 300 550 1,100 1,800
10 14 40 100 230 450 900 1,500
2
20 19 48 130 270 560 1,100 1,700
25 22 60 160 330 650 1,200 2,000
35 19 50 140 300 550 1,100 1,800
40 19 48 130 270 560 1,100 1,700
50 22 60 160 330 650 1,200 2,000
70 19 50 140 300 550 1,100 1,800
100 14 40 100 230 450 900 1,500
16 19 48 130 270 560 1,100 1,700
21 22 60 160 330 650 1,200 2,000
31 19 50 140 300 550 1,100 1,800
61 19 50 140 300 550 1,100 1,800
91 14 40 100 230 450 900 1,500
Emergency Stop Torque T2NOT3 Nm 1,2 4~100 3 times of Nominal Output Torque
Nominal Input Speed N1N rpm 1,2 4~100 5,000 5,000 4,000 4,000 3,000 3,000 2,000
Max. Input Speed N1B rpm 1,2 4~100 10,000 10,000 8,000 8,000 6,000 6,000 4,000
Micro Backlash  P0 arcmin 1 4~10 - - 1 1 1 1 1
2 20~100 - - - 3 3 3 3
Reduced Backlash  P1 arcmin 1 4~10 3 3 3 3 3 3 3
2 20~100 5 5 5 5 5 5 5
Standard Backlash P2 arcmin 1 4~10 5 5 5 5 5 5 5
2 20~100 7 7 7 7 7 7 7
Torsional Rigidity  Nm/
arcmin
1,2 4~100 7 13 31 82 151 440 1,006
Max. Bending moment F2kB2 Nm 1,2 4~100 42.5 125 235 430 1,300 3,064 5,900
Max. Axial Load  F2B2 N 1,2 4~100 990 1,050 2,850 2,990 10,590 16,660 29,430
Service Life hr 1,2 4~100 30,000 *
Efficiency % 1 4~10 ≧ 97 %
2 20~100 ≧ 94 %
Weight   kg 1 4~10 0.7 1.2 3.0 5.6 11.9 31.6 56.1
2 20~100 1.0 1.6 3.7 7.3 15.9 36.9 70.4
16~91 1.0 1.4 3.5 6.5 15.5 34.2 67.2
Operating Temp ºC 1,2 4~100 -10ºC ~+ 90ºC
Lubrication   1,2 4~100 synthetic gear grease (NYOGEL 792D)
Degree of Gearbox Protection   1,2 4~100 IP65 
Mounting Position   1,2 4~100 all directions
Noise Level 
(n1=3000rpm,No Load)
dB(A) 1,2 4~100 56 58 60 63 65 67 70
1.Ratio ( i=N in / N out )

2. Applied to the output flange @ 100 rpm

3.Max. acceleration torque T2B = 60% of T2NOT
*S1 service life 15,000 hrs.

Top

Gearbox Inertia

Model No.

Stage Ratio 1 AD047 AD064 AD090 AD110 AD140 AD200 AD255
Mass Moments 
of inertia J1
kg‧cm 1
4 0.03 0.14 0.51 2.87 7.54 25.03 58.31
5 0.03 0.13 0.47 2.71 7.42 23.29 53.27
7 0.03 0.13 0.45 2.62 7.14 22.48 50.97
10 0.03 0.13 0.44 2.57 7.03 22.51 50.56
2
20 0.03 0.03 0.13 0.47 2.71 7.42 23.29
25 0.03 0.03 0.13 0.47 2.71 7.42 23.29
35 0.03 0.03 0.13 0.47 2.71 7.42 23.29
40 0.03 0.03 0.13 0.44 2.57 7.03 22.51
50 0.03 0.03 0.13 0.44 2.57 7.03 22.51
70 0.03 0.03 0.13 0.44 2.57 7.03 22.51
100 0.03 0.03 0.13 0.44 2.57 7.03 22.51
16 0.03 0.03 0.13 0.47 2.71 7.42 23.29
21 0.03 0.03 0.13 0.47 2.71 7.42 23.29
31 0.03 0.03 0.13 0.44 2.57 7.03 22.51
61 0.03 0.03 0.13 0.44 2.57 7.03 22.51
91 0.03 0.03 0.13 0.44 2.57 7.03 22.51

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.