AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
¡@ ¡@
¡@

¡@

New EU Carrier Patent
 1267095

¡@

 

  ALR Series

ALR-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 9 Nm - 2000 Nm
  • Ratios
    1-stage :  2 / 3 / 4 / 5 / 6 /  7 / 8 / 9 / 10
    2-stage : 
             10/15
    / 20/25/30/ 35/40/45/ 50/ 60/70/80/90
             100/120/140/160/180

         *Only ALR070 2-stage offers 10 option.

  • Low backlash
    1-stage : 2 arcmin / 4 arcmin / 6 arcmin
    2-stage : 4 arcmin / 7 arcmin / 9 arcmin
  • high efficiency 
    1-stage : ≧ 97%
    2-stage : ≧ 94%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
ALR070 / ALR095 / ALR110 / ALR150 / ALR190 / ALR230 / ALR280

AL Type

  ALR Series

  

Standard Download

  

Motor Mounting Instructions

  

  

Download Catalogue

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.