Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

Update:2009/5/19
  
     1-stage    2-stage    3-stage
 AT-FC Series

 1-stage( Ratio i = 1 ~ 5 )

AT-FL1-S1
  AT065FC AT075FC AT090FC AT110FC AT140FC AT170FC AT210FC AT240FC AT280FC
D1 M4 M6 M6 M8 M10 M12 M16 M16 M16
D2 H6 13 14 18 22 32 40 50 55 60
D3 h8 16 16 22 25 44 50 62 68 75
D4 h7 63 73 88 108 135 165 205 235 275
D5 31 35 43 53 68 83 104 124 144
D7 21 22 28 33 47 55 75 85 110
D12 62 72 86 106 104 128 160 180 200
D14 h7 63 73 88 108 135 165 205 235 275
D15 62.9 72.9 87 107 105 130 158 178 198
L1 65 75 90 110 140 170 210 240 280
L2 14 14 18 18 24 26 29 29 30.5
L3 13 14.5 15 15 15 15 20 25 25
L4 2 2 2 2 2 2 2 2 2
L7 47.5 54 62 72 87 102 127 147 167
L8 61.5 68 80 90 111 128 156 176 197.5
L11 27 30 36 44 55 67 85 95 110
L13 13 15 15 15 15 15 20 25 25
L21 49 60.5 63 69.5 85.5 95 130 144.5 135
L22 81.5 98 108 124.5 155.5 180 235 264.5 275
L23 15 15 20 20 26 28 31 31 32.5
L24 15 15 20 20 26 28 31 31 32.5
C1 12 46 70 100 100 130 165 215 215 235
C2 12 M4 M5 M6 M6 M8 M10 M12 M12 M12
C3 12 ≤11 / ≤12 ≤14 / ≤15.875 / ≤16 ≤19 ≤24 ≤32 ≤38 ≤42 ≤48 ≤55
C4 12 30 34 40 40 50 60 85 85 116
C5 12G6 30 50 80 80 110 130 180 180 200
C6 12 3.5 8 4 4 5 6 6 6 6
C7 12 42 60 90 90 115 142 190 190 220
C8 12 19.5 19 17 17 19.5 22.5 29 29 63
C9 12 133.5 154.5 170 196.5 245 287.5 369 413.5 478
C10 12 13.25 13.5 10.75 10.75 13 15 20.75 20.75 53.5
 
12. C1~C10 are motor specific dimensions (metric std shown).

Top

2-stage( Ratio i = 7 ~ 50 )

AT-FC-S2
  AT065FC AT075FC AT090FC AT110FC AT140FC AT170FC AT210FC AT240FC AT280FC
D1 M4 M6 M6 M8 M10 M12 M16 M16 M16
D2 H6 13 14 18 22 32 40 50 55 60
D3 h8 16 16 22 25 44 50 62 68 75
D4 h7 63 73 88 108 135 165 205 235 275
D5 31 35 43 53 68 83 104 124 144
D7 21 22 28 33 47 55 75 85 110
D12 62 72 86 106 104 128 160 180 200
D14 h7 63 73 88 108 135 165 205 235 275
D15 62.9 72.9 87 107 106 127 158 178 198
L1 65 75 90 110 140 170 210 240 280
L2 14 14 18 18 24 26 29 29 30.5
L3 13 14.5 15 15 15 15 20 25 25
L4 2 2 2 2 2 2 2 2 2
L7 47.5 54 62 72 87 102 127 147 167
L8 61.5 68 80 90 111 128 156 176 197.5
L11 27 30 36 44 55 67 85 95 110
L13 13 15 15 15 15 15 20 25 25
L21 75 84.5 99 122 144.5 157.5 206.5 239 248
L22 107.5 122 144 177 214.5 242.5 311.5 359 388
L23 15 15 20 20 26 28 31 31 32.5
L24 15 15 20 20 26 28 31 31 32.5
C1 13 46 46 70 100 100 100 130 165 165
C2 13 M4 M4 M5 M6 M6 M6 M8 M10 M10
C3 13 ≤12 ≤12 ≤16 ≤24 ≤24 ≤24 ≤32 ≤38 ≤38
C4 13 30 30 34 40 40 40 50 60 60
C5 13G6 30 30 50 80 80 80 110 130 130
C6 13 3.5 3.5 8 4 4 4 5 6 6
C7 13 42 42 60 92 92 92 115 142 142
C8 13 21.5 21.5 21.5 20 20 20 24 31 31
C9 13 161.5 181 210.5 252 304.5 347.5 440.5 510 559
C10 13 14.5 14.5 15.5 13 13 13 16 21 21
 
13. C1~C10 are motor specific dimensions (metric std shown).

Top

3-stage( Ratio i = 75 ~ 500 )

AT-FC-S3
  AT110FC AT140FC AT170FC AT210FC AT240FC AT280FC
D1 M8 M10 M12 M16 M16 M16
D2 H6 22 32 40 50 55 60
D3 h8 25 44 50 62 68 75
D4 h7 108 135 165 205 235 275
D5 53 68 83 104 124 144
D7 33 47 55 75 85 110
D12 106 104 128 160 180 200
D14 h7 108 135 165 205 235 275
D15 107 106 127 158 178 198
L1 110 140 170 210 240 280
L2 18 24 26 29 29 30.5
L3 15 15 15 20 25 25
L4 2 2 2 2 2 2
L7 72 87 102 127 147 167
L8 90 111 128 156 176 197.5
L11 44 55 67 85 95 110
L13 15 15 15 20 25 25
L21 136.5 159.5 183.5 226 269 278
L22 191.5 229.5 268.5 331 389 418
L23 20 26 28 31 31 32.5
L24 20 26 28 31 31 32.5
C1 14 46 46 70 70 100 100
C2 14 M4 M4 M5 M5 M6 M6
C3 14 ≤12 ≤12 ≤16 ≤16 ≤24 ≤24
C4 14 30 30 34 34 40 40
C5 14G6 30 30 50 50 80 80
C6 14 3.5 3.5 8 8 4 4
C7 14 42 42 60 60 92 92
C8 14 21.5 21.5 21.5 21.5 20 20
C9 14 268 321 375 457.5 529 578
C10 14 14.5 14.5 15.5 15.5 13 13
 
14. C1~C10 are motor specific dimensions (metric std shown).

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.