|
Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
Gearbox Performance
|
| Model No. |
Stage |
Ratio1 |
AT065FC |
AT075FC |
AT090FC |
AT110FC |
AT140FC |
AT170FC |
AT210FC |
AT240FC |
AT280FC |
| Nominal Output Torque T2N |
Nm |
1 |
1 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
| 1.5 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
| 2 |
24 |
42 |
68 |
150 |
330 |
544 |
1,220 |
2,010 |
3,050 |
| 3 |
18 |
33 |
54 |
120 |
270 |
450 |
1,020 |
1,650 |
2,850 |
| 4 |
13 |
28 |
48 |
100 |
224 |
376 |
860 |
1,410 |
2,300 |
| 5 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
| 2 |
7 |
12 |
12 |
33 |
91 |
91 |
91 |
195 |
358 |
358 |
| 10 |
24 |
28 |
68 |
150 |
208 |
208 |
430 |
846 |
846 |
| 15 |
18 |
33 |
54 |
120 |
270 |
312 |
645 |
1,269 |
1,269 |
| 20 |
13 |
28 |
48 |
100 |
224 |
376 |
860 |
1,410 |
1,629 |
| 25 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
| 35 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
1,790 |
| 50 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
1,465 |
| 3 |
75 |
- |
- |
- |
120 |
210 |
312 |
585 |
1,269 |
1,269 |
| 100 |
- |
- |
- |
100 |
224 |
376 |
780 |
1,410 |
1,692 |
| 125 |
- |
- |
- |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
| 150 |
- |
- |
- |
120 |
135 |
312 |
390 |
975 |
975 |
| 200 |
- |
- |
- |
100 |
180 |
376 |
520 |
1,300 |
1,300 |
| 250 |
- |
- |
- |
85 |
196 |
320 |
650 |
1,210 |
1,625 |
| 350 |
- |
- |
- |
85 |
196 |
320 |
740 |
1,210 |
1,790 |
| 500 |
- |
- |
- |
85 |
196 |
320 |
740 |
1,210 |
1,465 |
| Max Acceleration Torque T2B |
Nm |
1,2,3 |
1~500 |
1.5 times Nominal Output Torque |
| Max. Input Speed n1B |
rpm |
1 |
1~5 |
7,500 |
6,500 |
5,500 |
4,500 |
3,500 |
3,000 |
2,200 |
2,000 |
1,700 |
| 2 |
7~50 |
8,000 |
8,000 |
6,000 |
6,000 |
6,000 |
6,000 |
4,800 |
3,600 |
3,600 |
| 3 |
75~500 |
- |
- |
- |
8,000 |
8,000 |
6,000 |
6,000 |
6,000 |
6,000 |
| Backlash* |
arcmin |
1 |
1~5 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
| 2 |
7~50 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
| 3 |
75~500 |
- |
- |
- |
≤ 10 |
≤ 10 |
≤ 10 |
≤ 10 |
≤ 10 |
≤ 10 |
Max. Radial Load F2rB2 Output d2 |
N |
1,2,3 |
1~500 |
900 |
1,100 |
1,700 |
2,700 |
4,800 |
6,600 |
11,500 |
16,000 |
18,000 |
Max. Axial Load F2aB3 Output d2 |
N |
1,2,3 |
1~500 |
450 |
550 |
850 |
1,350 |
2,400 |
3,300 |
5,750 |
8,500 |
9,000 |
| Service Life |
hr |
1 |
1~5 |
20,000* |
Efficiency  |
% |
1 |
1~5 |
≧ 98 % |
| 2,3 |
7~500 |
≧ 94 % |
| Weight |
kg |
1 |
1~5 |
2.9 |
4.4 |
7.2 |
11.8 |
20.4 |
35.0 |
66.5 |
96.0 |
151.7 |
| 2 |
7~50 |
3.3 |
4.9 |
8.2 |
14.1 |
24.1 |
37.4 |
71.2 |
107.2 |
164.4 |
| 3 |
75~500 |
- |
- |
- |
13.7 |
23.5 |
37.5 |
70.5 |
105.0 |
162.2 |
| Operating Temp |
ºC |
1,2,3 |
1~500 |
-30ºC~+100ºC
|
| Lubrication |
|
1,2,3 |
1~500 |
Synthetic Iubrication, ISO VG 150 |
Noise Level (n1=1500 rpm,No Load) |
dB(A) |
1,2,3 |
1~500 |
≤71 |
≤72 |
≤76 |
≤77 |
≤78 |
≤79 |
≤81 |
≤83 |
≤84 |
|
| 1.Ratio ( i
=Nin/Nout ) |
2.Apply to the output shaft center @ n1b |
*S1 service life 10,000 hrs. *Backlash is measured at 2% Nominal Output Torque T2N |
| |
| Model No. |
Stage |
Ratio1 |
AT065FC |
AT075FC |
AT090FC |
AT110FC |
AT140FC |
AT170FC |
AT210FC |
AT240FC |
AT280FC |
Mass Moments of inertia J1
|
kg¡Ecm2
|
1 |
1 |
0.51 |
1.30 |
3.14 |
7.62 |
23.54 |
59.09 |
195.96 |
365.38 |
787.63 |
| 1.5 |
0.46 |
1.15 |
2.80 |
6.65 |
19.34 |
49.38 |
156.02 |
279.62 |
584.28 |
| 2 |
0.44 |
1.10 |
2.68 |
6.23 |
17.72 |
45.44 |
140.80 |
245.78 |
500.26 |
| 3 |
0.43 |
1.09 |
2.64 |
6.08 |
17.16 |
44.11 |
135.51 |
233.75 |
471.56 |
| 4 |
0.43 |
1.08 |
2.63 |
6.05 |
17.03 |
43.79 |
134.14 |
230.77 |
464.76 |
| 5 |
0.43 |
1.08 |
2.63 |
6.04 |
16.99 |
43.69 |
133.71 |
229.71 |
462.08 |
| 2 |
7 |
0.15 |
0.15 |
0.50 |
2.79 |
2.79 |
2.79 |
9.91 |
29.26 |
29.26 |
| 10 |
0.15 |
0.15 |
0.50 |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 15 |
0.15 |
0.15 |
0.50 |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 20 |
0.15 |
0.15 |
0.50 |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 25 |
0.15 |
0.15 |
0.50 |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 35 |
0.15 |
0.15 |
0.50 |
2.79 |
2.79 |
2.79 |
9.91 |
29.26 |
29.26 |
| 50 |
0.15 |
0.15 |
0.50 |
2.79 |
2.79 |
2.79 |
9.89 |
29.20 |
29.20 |
| 3 |
75 |
- |
- |
- |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 100 |
- |
- |
- |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 125 |
- |
- |
- |
2.80 |
2.80 |
2.80 |
9.96 |
29.43 |
29.43 |
| 150 |
- |
- |
- |
2.79 |
2.79 |
2.79 |
9.89 |
29.20 |
29.20 |
| 200 |
- |
- |
- |
2.79 |
2.79 |
2.79 |
9.89 |
29.20 |
29.20 |
| 250 |
- |
- |
- |
2.79 |
2.79 |
2.79 |
9.89 |
29.20 |
29.20 |
| 350 |
- |
- |
- |
2.79 |
2.79 |
2.79 |
9.89 |
29.20 |
29.20 |
| 500 |
- |
- |
- |
2.79 |
2.79 |
2.79 |
9.89 |
29.20 |
29.20 |
|
|
|