| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
| PE Series |
| PG Series |
| PN Series |
| PB Series |
| AT-L Series |
| AT-L1/R1 Series |
| AT-H Series |
| AT-C Series |
| AT-FL Series |
| AT-FL1/FR1 Series |
| AT-FH Series |
| AT-FC Series |
| AT-LM/RM Series |
| AT-4M Series |
| AM Series |
PSII Series |
PEII Series |
PAII Series |
PGII Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
| Update:2007/6/15 |
|
PG Series |
|
|
|
|
|
PG
| |
PG040 |
PG060
|
PG080
|
PG080A |
PG120 |
PG120A |
PG160 |
| D1 |
34 |
52 |
70 |
100 |
100 |
130 |
145 |
| D2 |
M4 X 9 |
M5 X 10 |
M6 X 12 |
6.5 |
M10 X
18 |
8.5 |
M12
X 22 |
| D3
h7
|
10 |
14 |
20 |
25 |
40 |
| D4
h7 |
26 |
40 |
60 |
80 |
80 |
110 |
130 |
| D5 |
12 |
17 |
25 |
35 |
65 |
| D6 |
M3 X 0.5P |
M5 X 0.8P |
M6
X 1P |
M10 X 1.5P |
M16 X 2P |
| D7 |
- |
- |
- |
120 |
- |
167.5 |
- |
| D8 |
50 |
70 |
90 |
120 |
160 |
| L1 |
- |
- |
- |
92 |
- |
124 |
- |
| L2 |
26 |
35 |
40 |
55 |
87 |
| L3 |
2 |
3 |
3 |
4 |
5 |
| L4 |
1 |
2 |
1 |
1 |
2 |
| L5 |
18 |
25 |
28 |
40 |
65 |
| L6 |
2.5 |
2 |
4 |
5 |
8 |
| L7 |
1 |
1 |
1.5 |
2 |
2 |
| L8 |
1-stage |
50 |
68.5 |
95 |
125 |
153 |
|
2-stage |
74.5 |
101.5 |
134.5 |
178 |
213.5 |
| L9 |
2.2 |
4.8 |
5 |
6.5 |
12 |
| L10 |
9.5 |
12.5 |
16.5 |
23 |
36 |
| L11 |
- |
- |
- |
10 |
- |
15 |
- |
| C1
3 |
46 |
70 |
100 |
130 |
165 |
| C2
3 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
| C3
3 |
≤12 |
≤16 |
≤24 |
≤32 |
≤38 |
| C4
3 |
30 |
34 |
40 |
50 |
60 |
| C5
3 |
30 |
50 |
80 |
110 |
130 |
| C6
3 |
3.5 |
8 |
4 |
5 |
6 |
| C7
3 |
52 |
72 |
92 |
122 |
157 |
| C8
3 |
21.5 |
21.5 |
20 |
24 |
31 |
|
C9
3 |
1-stage |
97.5 |
125 |
155 |
204 |
271 |
|
2-stage |
122 |
158 |
194.5 |
257 |
331.5 |
| C10
3 |
14.5 |
15.5 |
13 |
16 |
21 |
| B1h9 |
3 |
5 |
6 |
8 |
12 |
H1 |
11.2 |
16 |
22.5 |
28 |
43 |
|
|
| 3. C1~C10 are motor specific
dimensions (metric std shown). |
|
|
|