<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
  
Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series<
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

   Update:2006/1/3

  


1. Higher output torque rating by using spiral bevel gear design. 30% more than straight bevel gear.

2. Allows input speeds up to 8 times than with straight bevel gearing.

3. Improved load sharing through precision tooth design and longer service life. 

4. Ground gears verified with sophisticated software, ensures smooth, quiet operation with reduced backlash(<=2arcmin)

5. High tensile low weight single piece aluminum alloy housing for highest stiffness.

6. Maintenance free lifetime lubrication.

7. Patented sealing design for high speed and continuous running.

8. High efficiency up to 95%. Low noise level down to 61 dB.

9. Most ratios available from 3~200.

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.