|
Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
ABR Series |
|
|
|
 |
|
| Special
design for continuous(S1) or cyclic(S5) duty
operation |
- Output torque
T2N : 9 Nm - 2000 Nm
- Ratios
1-stage :3/4/5/6/7/8/9/10/14/20 2-stage :
15/20/25/30/35/40/45/50/60/70
80/90/100/120/140/160/180/200
*Only ABR042 2-stage offers
15,20 option.
- Low backlash
1-stage : ≤2arcmin
/ ≤4arcmin
/ ≤6arcmin
2-stage : ≤4arcmin
/ ≤7arcmin
/ ≤9arcmin
- high efficiency
1-stage :≧ 95%
2-stage :≧ 92%
- Easy mount
- Low Noise
|
| |
All sizes
available:
ABR042 / ABR060 / ABR090 / ABR115
ABR142 / ABR180 / ABR220 |
|
|
| |
|
|