| Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 4 ~ 20
|
|
|
AB-S1
| |
ADR047 |
ADR064 |
ADR090 |
ADR110 |
ADR140 |
ADR200 |
ADR255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D12 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.2 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L8 |
107.5 |
126 |
172.5 |
201 |
263.5 |
334.5 |
392 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| C1
3 |
46 |
70 |
100 |
130 |
165 |
215 |
235 |
| C2
3 |
M4 X 0.7P |
M5 X 0.8P |
M6 X1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M12 X 1.75P |
| C3 3
|
≤11 |
≤14 / ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
≤55 |
| C4 3
|
30 |
34 |
40 |
50 |
60 |
85 |
116 |
| C5
3 G6 |
30 |
50 |
80 |
110 |
130 |
180 |
200 |
| C6 3
|
3.5 |
8 |
4 |
5 |
6 |
6 |
6 |
| C7
3 |
48 |
60 |
90 |
115 |
142 |
190 |
220 |
| C8 3
|
19.5 |
16 |
17 |
19.5 |
22.5 |
29 |
63 |
| C9
3 |
104.25 |
116.5 |
159.5 |
199 |
245.5 |
316 |
398.5 |
| C10
3 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
53.5 |
| C11
3 |
74 |
81.5 |
107.5 |
134 |
164.5 |
213.5 |
268.5 |
|
|
| 3. C1~C10 are motor specific dimensions (metric std shown).
* ADR064M1 offers C3 ≤16 option.
* ADR090M1 offers C3 ≤24 option. |
|
2-stage
, Ratio i = 25~200
|
|
 |
AB-S1
| |
ADR047 |
ADR064 |
ADR090 |
ADR110 |
ADR140 |
ADR200 |
ADR255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D12 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.2 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L8 |
122 |
132.5 |
163 |
217.5 |
269.5 |
333.5 |
403 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| C1
3 |
46 |
46 |
70 |
100 |
130 |
165 |
200 |
| C2
3 |
M4 X 0.7P |
M4 X 0.7P |
M4 X 0.7P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
| C3 3
|
≤11 |
≤11 / ≤12 |
≤14 / ≤15.875 / ≤16 |
≤ 19 / ≤ 24 |
≤32 |
≤38 |
≤48 |
| C4 3
|
30 |
30 |
30 |
40 |
50 |
60 |
85 |
| C5
3 G6 |
30 |
30 |
50 |
80 |
110 |
130 |
180 |
| C6 3
|
3.5 |
3.5 |
8 |
4 |
5 |
6 |
6 |
| C7
3 |
48 |
48 |
60 |
90 |
115 |
142 |
190 |
| C8 3
|
19.5 |
19.5 |
19 |
17 |
19.5 |
22.5 |
29 |
| C9
3 |
103.25 |
108.25 |
128.25 |
166.5 |
209 |
269.5 |
340 |
| C10
3 |
13.25 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
| C11
3 |
74 |
74 |
81.5 |
107.5 |
134 |
164.5 |
213.5 |
|
|
| 4. C1~C10 are motor specific
dimensions (metric std shown).
* ADR064M1 offers C3 ≤12 option.
* ADR090M1 offers C3 ≤16 option.
* ADR090M2 offers C3 ≤15.875 option.
* ADR110M1 offers C3 ≤24 option. |
|
Top
|
|
|
|