<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
  
 Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

ADR-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 14 Nm - 2000 Nm
  • Ratios
    1-stage : 4 / 5 / 7 / 10 / 14 / 20 
    2-stage : 20/25/35/40/50/70/100/140/200

      *Only ADR047 2-stage offers 20 option.

  • Low backlash
    1-stage : 2 arcmin / 4 arcmin / 6 arcmin
    2-stage : 4 arcmin / 7 arcmin / 9 arcmin
  • high efficiency 
    1-stage : ≧ 95%
    2-stage : ≧ 92%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
ADR047 / ADR064 / ADR090 / ADR110
ADR140 / ADR200 / ADR255

 

 

 

AHS Type

ADR-Series

Standard Download

Motor Mounting Instructions
 

 

 

Download Catalogue
 

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.