<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> ADR-spec
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2007/3/6

  
     Gearbox Performance     Gearbox Inertia
 Gearbox Performance

Model No.

Stage Ratio1 ADR047 ADR064 ADR090 ADR110 ADR140 ADR200 ADR255
Nominal Output TorqueT2N Nm 1
4 19 48 130 270 560 1,100 1,700
5 22 60 160 330 650 1,200 2,000
7 19 50 140 300 550 1,100 1,800
10 14 40 100 230 450 900 1,500
14 - 42 140 300 550 1,100 1,800
20 - 40 100 230 450 900 1,500
2
20 19 - - - - - -
25 22 60 160 330 650 1,200 2,000
35 19 50 140 300 550 1,100 1,800
40 19 48 130 270 560 1,100 1,700
50 22 60 160 330 650 1,200 2,000
70 19 50 140 300 550 1,100 1,800
100 14 40 100 230 450 900 1,500
140 - - 140 300 550 1,100 1,800
200 - - 100 230 450 900 1,500
Emergency Stop Torque T2NOT3 Nm 1,2 4~200 3 times of Nominal Output Torque
Nominal Input Speed N1N rpm 1,2 4~200 5,000 5,000 4,000 4,000 3,000 3,000 2,000
Max. Input Speed N1B rpm 1,2 4~200 10,000 10,000 8,000 8,000 6,000 6,000 4,000
Micro Backlash  P0 arcmin 1 4~20 - - ≤ 2 ≤ 2 ≤ 2 ≤ 2 ≤ 2
2 25~200 - - ≤ 4 ≤ 4 ≤ 4 ≤ 4 ≤ 4
Reduced Backlash  P1 arcmin 1 4~20 ≤ 4 ≤ 4 ≤ 4 ≤ 4 ≤ 4 ≤ 4 ≤ 4
2 25~200 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7
Standard Backlash P2 arcmin 1 4~20 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6
2 25~200 ≤ 9 ≤ 9 ≤ 9 ≤ 9 ≤ 9 ≤ 9 ≤ 9
Torsional Rigidity  Nm/
arcmin
1,2 4~200 7 13 31 82 151 440 1,006
Max. Bending moment F2kB2 Nm 1,2 4~200 42.5 125 235 430 1,300 3,064 5,900
Max. Axial Load  F2B2 N 1,2 4~200 1,080 2,110 2,310 4,800 6,200 5,450 10,600
Service Life hr 1,2 4~200 30,000 *
Efficiency % 1 4~20 ≧ 95 %
2 25~200 ≧ 92 %
Weight   kg 1 4~20 1.1 2.1 5.9 10.5 21.9 50.9 85.4
2 25~200 1.4 1.9 4.5 9.8 20.1 45.4 85.9
Operating Temp ºC 1,2 4~200 -10ºC ~+ 90ºC
Lubrication   1,2 4~200 synthetic gear grease (NYOGEL 792D)
Degree of Gearbox Protection   1,2 4~200 IP65 
Mounting Position   1,2 4~200 all directions
Noise Level 
(n1=3000 rpm,No Load)
dB(A) 1,2 4~200 61 63 65 68 70 72 74
1.Ratio ( i=N in / N out )

2. Applied to the output flange @ 100 rpm

3.Max. acceleration torque T2B = 60% of T2NOT
*S1 service life 15,000 hrs.

Top

Gearbox Inertia

Model No.

Stage Ratio1 ADR047 ADR064 ADR090 ADR110 ADR140 ADR200 ADR255
Mass Moments 
of inertia J1
kg‧cm 1
4~10 0.09 0.35 2.25 6.84 23.4 68.9 135.4
14 - 0.07 1.87 6.25 21.8 65.6 119.8
20 - 0.07 1.87 6.25 21.8 65.6 119.8
2
20 0.09 - - - - - -
25~100 0.09 0.09 0.35 2.25 6.84 23.4 68.9
140~200 - - 0.31 1.87 6.25 21.8 65.6

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.