AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

  Update:2009/6/8

  
     1-stage     2-stage

 1-stage , Ratio i = 3 ~ 10

  AF042 AF060 AF075 AF100 AF140 AF180 AF220
D1 50 68 85 120 165 215 250
D2 3.4 5.5 6.8 9 11 13 17
D3 j6 13 16 22 32 40 55 75
D4 g6 35 60 70 90 130 160 180
D5 22 45 60 80 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12X1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
L1 42 62 76 105 142 180 220
L2 19.5 28.5 36 58 82 82 105
L3 6.5 20 20 30 30 30 33
L4 1 1.5 2 2 3 3 3
L5 16 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 4 6 7 10 12 15 20
L8 31 54.5 86.5 89.5 110 150 163.5
L9 42 60 90 115 142 180 220
L10 10 12.5 19 28 36 42 42
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 *≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 25 34 40 50 60 85 116
    C5 3 G6 30 50 80 110 130 180 200
C63 3.5 8 4 5 6 6 6
C7 3 42 60 90 115 142 190 220
C8 3 29.5 19 17 19.5 22.5 29 63
C9 3 86.5 122 159.5 197 244.5 291 364.5
  C10 3 8.75 13.5 10.75 13 15 20.75 53
  B1 h9 5 5 6 10 12 16 20

H1

15 18 24.5 35 43 59 79.5
 
3. C1~C10 are motor specific dimensions (metric std shown).
* AF060M1 ratio 5,10 offers C3 ≤16 option.
* AF075M1 offers C3 ≤24 option.

Top

2-stage , Ratio i = 15 ~ 100

  AF042 AF060 AF060A AF075 AF075A AF100 AF140 AF180 AF220
D1 50 68 85 120 165 215 250
D2 3.4 5.5 6.8 9 11 13 17
D3 j6 13 16 22 32 40 55 75
D4 g6 35 60 70 90 130 160 180
D5 22 45 60 80 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
L1 42 62 76 105 142 180 220
L2 19.5 28.5 36 58 82 82 105
L3 6.5 20 20 30 30 30 33
L4 1 1.5 2 2 3 3 3
L5 16 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 4 6 7 10 12 15 20
L8 58.5 65.5 93.5 100.5 125.5 157.5 178.5
L9 42 60 90 115 142 180 220
L10 10 12.5 19 28 36 42 42
C1 4 46 46 91.5 119.5 134.5 131 166.5 205.5 248
C2 4 M4 X 0.7P M4 X 0.7P M5 X 0.8P M5 X 0.8P M6 X 1P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 4 ≤11 *≤11 / ≤12 * ≤14 / 
≤16
* ≤14 / 
≤15.875 / 
≤16
≤19 / ≤24 ≤19 / ≤24 ≤32 ≤38 ≤48
C4 4 25 25 34 34 40 40 50 60 85
    C5 4 G6 30 30 50 50 80 80 110 130 180
C6 4 3.5 3.5 8 8 4 4 5 6 6
C7 4 42 42 60 60 90 90 115 142 190
C8 4 29.5 29.5 19 19 17 17 19.5 22.5 29
C9 4 114 143.5 159 194.5 207.5 236 298 340 415
  C10 4 8.75 8.75 13.5 13.5 10.75 10.75 13 15 20.75
  B1 h9 5 5 6 10 12 16 20

H1

15 18 24.5 35 43 59 79.5
 
4. C1~C10 are motor specific dimensions (metric std shown).
* AF060M1 ratio 15~50 offers C3 ≤12 option.
* AF060AM1 offers C3 ≤16 option.
* AF075M1 ratio 15~50 offers C3 ≤16 option.
* AF075M2 ratio 15~50 offers C3 ≤15.875 option.
* AF075AM1 offers C3 ≤24 option.
* AF100M1 offers C3 ≤24 option.

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.