<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
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
AF-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 14 Nm - 2000 Nm
  • Ratios
    1-stage : 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
    2-stage : 15 / 20 / 25 / 30 / 35 / 40 / 45 / 50 /
                  60 / 70 / 80 / 90 / 100
  • Low backlash
    1-stage : 1arcmin / 3arcmin / 5arcmin
    2-stage : 3arcmin / 5arcmin / 7arcmin
  • High efficiency
    1-stage : ≧ 97%
    2-stage : ≧ 94%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
AF042 / AF060 / AF060 / AF075  / AF075/ AF100 / AF140 / AF180 / AF220

 

 

AF-Series
 

Standard Download

Motor Mounting Instructions
 

  

  

Download Catalogue
 

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.