<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
  
 Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2008/08/15

  
    Gearbox Performance     Gearbox Inertia

 Gearbox Performance

Model No.

Stage Ratio1 AF042 AF060 AF060A AF075 AF075A AF100 AF140 AF180 AF220
Nominal Output TorqueT2N Nm 1 3 20 55 - 130 - 208 342 588 1,140
4 19 50 - 140 - 290 542 1,050 1,700
5 22 60 - 160 - 330 650 1,200 2,000
6 20 55 - 150 - 310 600 1,100 1,900
7 19 50 - 140 - 300 550 1,100 1,800
8 17 45 - 120 - 260 500 1,000 1,600
9 14 40 - 100 - 230 450 900 1,500
10 14 40 - 100 - 230 450 900 1,500
2 15 20 55 55 130 130 208 342 588 1,140
20 19 50 50 140 140 290 542 1,050 1,700
25 22 60 60 160 160 330 650 1,200 2,000
30 20 55 55 150 150 310 600 1,100 1,900
35 19 50 50 140 140 300 550 1,100 1,800
40 17 45 45 120 120 260 500 1,000 1,600
45 14 40 40 100 100 230 450 900 1,500
50 22 60 60 160 160 330 650 1,200 2,000
60 20 55 55 150 150 310 600 1,100 1,900
70 19 50 50 140 140 300 550 1,100 1,800
80 17 45 45 120 120 260 500 1,000 1,600
90 14 40 40 100 100 230 450 900 1,500
100 14 40 40 100 100 230 450 900 1,500
Emergency Stop Torque T2NOT3 Nm 1,2 3~100 3 times of Nominal Output Torque
Nominal Input Speed N1N rpm 1,2 3~100 5,000 5,000 5,000 4,000 4,000 4,000 3,000 3,000 2,000
Max. Input Speed N1B rpm 1,2 3~100 10,000 10,000 10,000 8,000 8,000 8,000 6,000 6,000 4,000
Micro Backlash  P0 arcmin 1 3~10 - - - 1 ≤ 1 1 1 1 1
2 15~100 - - - - - 3 3 3 3
Reduced Backlash  P1 arcmin 1 3~10 3 3 ≤ 3 3 ≤ 3 3 3 3 3
2 15~100 5 5 ≤ 5 5 ≤ 5 5 5 5 5
Standard Backlash P2 arcmin 1 3~10 5 5 ≤ 5 5 ≤ 5 5 5 5 5
2 15~100 7 7 ≤ 7 7 ≤ 7 7 7 7 7
Torsional Rigidity  Nm/
arcmin
1,2 3~100 3 7 7 14 14 25 50 145 225
Max. Radial Load F2rB2 N 1,2 3~100 610 1,400 1,400 4,100 4,100 9,200 14,000 18,000 33,000
Max. Axial Load   F2a1B2 N 1,2 3~100 302 1,000 1,000 3,300 3,300 5,220 10,800 13,000 25,000
F2a2B2 N 1,2 3~100 320 1,100 1,100 3,700 3,700 5,800 11,400 19,500 16,300
Service Life hr 1,2 3~100 30,000 *
Efficiency % 1 3~10 ≧ 97 %
2 15~100 ≧ 94 %
Weight   kg 1 3~10 0.6 1.3 - 3.7 - 6.9 13.7 28 48
2 15~100 0.8 1.5 2 4.1 5.5 8.1 16.6 33 60
Operating Temp ºC 1,2 3~100 -10ºC~+90ºC
Lubrication   1,2 3~100 synthetic gear grease (NYOGEL 792D)
Degree of Gearbox Protection   1,2 3~100 IP65 
Mounting Position   1,2 3~100 all directions
Noise Level 
(n1=3000 rpm,No Load)
dB(A) 1,2 3~100 56 58 ≤ 60 ≤ 60 ≤ 63 63 65 67 70
1.Ratio ( i=N in / N out )

2. Applied to the output shaft center @ 100 rpm

3.Max. acceleration torque T2B = 60% of T2NOT
*S1 service life 15,000 hrs.

Top

Gearbox Inertia

Model No.

Stage Ratio1 AF042  AF060  AF060A AF075  AF075A AF100  AF140  AF180  AF220 
Mass Moments 
of inertia  J1
kg‧cm 1 3 0.03 0.16 - 0.61 - 3.25 9.21 28.98 69.61
4 0.03 0.14 - 0.48 - 2.74 7.54 23.67 54.37
5 0.03 0.13 - 0.47 - 2.71 7.42 23.29 53.27
6 0.03 0.13 - 0.45 - 2.65 7.25 22.75 51.72
7 0.03 0.13 - 0.45 - 2.62 7.14 22.48 50.97
8 0.03 0.13 - 0.44 - 2.58 7.07 22.59 50.84
9 0.03 0.13 - 0.44 - 2.57 7.04 22.53 50.63
10 0.03 0.13 - 0.44 - 2.57 7.03 22.51 50.56
2 15 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
20 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
25 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
30 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
35 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
40 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
45 0.03 0.03 0.13 0.13 0.47 0.47 2.71 7.42 23.29
50 0.03 0.03 0.13 0.13 0.44 0.44 2.57 7.03 22.51
60 0.03 0.03 0.13 0.13 0.44 0.44 2.57 7.03 22.51
70 0.03 0.03 0.13 0.13 0.44 0.44 2.57 7.03 22.51
80 0.03 0.03 0.13 0.13 0.44 0.44 2.57 7.03 22.51
90 0.03 0.03 0.13 0.13 0.44 0.44 2.57 7.03 22.51
100 0.03 0.03 0.13 0.13 0.44 0.44 2.57 7.03 22.51

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.