| Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
| Structure |
| Installation |
| ¡@ |
¡@ |
| ¡@ |
 |
|
¡@ |
New EU Carrier Patent |
| 1267095 |

|
AL Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 9 Nm - 2000 Nm
- Ratios
1-stage : 2 / 3 / 4 / 5 / 6 /
7 / 8 / 9
2-stage : 10
/ 15/
20/25/30/
35/40/45/
50/
60/70/80/90
- Low backlash
1-stage : ≤1 arcmin
/ ≤3 arcmin /
≤5
arcmin
2-stage : ≤3 arcmin
/ ≤5
arcmin / ≤7
arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
AL070 /
AL095 / AL110 / AL150 / AL190 / AL230 /
AL280 |
| |
|
|