| Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 5 , 10
|
|
|
|
mm( inch ) |
|
AN-S1
|
Dimension |
ANR023 |
ANR023B |
ANR034 |
ANR034B |
|
D1 |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
98.425 |
( |
3.875 |
) |
98.425 |
( |
3.875 |
) |
|
D2 |
5.6 |
5.6 |
5.6 |
5.6 |
|
D3j6 |
12.7 |
( |
0.500 |
) |
9.525 |
( |
0.375 |
) |
19.05 |
( |
0.750 |
) |
12.7 |
( |
0.500 |
) |
|
D4j6 |
38.1 |
( |
1.500 |
) |
38.1 |
( |
1.500 |
) |
73.025 |
( |
2.875 |
) |
73.025 |
( |
2.875 |
) |
|
D5 |
22 |
22 |
30 |
30 |
|
D6 |
M5x0.8P |
M4x0.7P |
M8x1.25P |
M5x0.8P |
|
L1 |
60 |
60 |
86 |
86 |
|
L2 |
31.8 |
( |
1.252 |
) |
25.4 |
( |
1.000 |
) |
38.1 |
( |
1.500 |
) |
31.8 |
( |
1.252 |
) |
|
L3 |
2 |
2 |
2 |
2 |
|
L4 |
1 |
1 |
1 |
1 |
|
L5 |
19.05 |
( |
0.750 |
) |
- |
19.05 |
( |
0.750 |
) |
19.05 |
( |
0.750 |
) |
|
L6 |
3.8 |
( |
0.150 |
) |
- |
5.7 |
( |
0.224 |
) |
3.8 |
( |
0.150 |
) |
|
L7 |
6 |
6 |
7 |
7 |
|
L8 |
143.3 |
136.9 |
202.1 |
195.8 |
|
L9 |
4.8 |
4.5 |
7.2 |
4.8 |
|
L10 |
12.5 |
10 |
19 |
12.5 |
|
L11 |
60 |
60 |
90 |
90 |
|
C1³ |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
98.425 |
( |
3.875 |
) |
98.425 |
( |
3.875 |
) |
|
C2³ |
M5x0.8P |
M5x0.8P |
M5x0.8P |
M5x0.8P |
|
C3³ |
≤ 14 / ≤16 |
≤14 / ≤16 |
≤19 / ≤24 |
≤19 / ≤24 |
|
C4³ |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
|
C5³G6 |
38.15 |
( |
1.502 |
) |
38.15 |
( |
1.502 |
) |
73.08 |
( |
2.877 |
) |
73.08 |
( |
2.877 |
) |
|
C6³ |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
|
C7³ |
58 |
( |
2.283 |
) |
58 |
( |
2.283 |
) |
85 |
( |
3.346 |
) |
85 |
( |
3.346 |
) |
|
C8³ |
25 |
( |
0.984 |
) |
25 |
( |
0.984 |
) |
17 |
( |
0.669 |
) |
17 |
( |
0.669 |
) |
|
C9³ |
117.5 |
( |
4.626 |
) |
117.5 |
( |
4.626 |
) |
152.5 |
( |
6.004 |
) |
152.5 |
( |
6.004 |
) |
|
C10³ |
19.5 |
( |
0.768 |
) |
19.5 |
( |
0.768 |
) |
10.75 |
( |
0.423 |
) |
10.75 |
( |
0.423 |
) |
|
B1h9 |
3.175 |
( |
0.125 |
) |
- |
4.763 |
( |
0.188 |
) |
3.175 |
( |
0.125 |
) |
|
H1 |
14.125 |
( |
0.556 |
) |
- |
21.113 |
( |
0.831 |
) |
14.125 |
( |
0.556 |
) |
|
| 3. C1~C10 are motor specific
dimensions (nema std shown).
* ANR023M1 offers C3 ≤16 option.
* ANR023BM1 offers C3 ≤16 option.
* ANR034M1 offers C3 ≤24 option.
* ANR034BM1 offers C3 ≤24 option. |
|
2-stage
, Ratio i = 25 ,50 , 100
|
|
 |
|
mm( inch ) |
AN-S1
|
Dimension |
ANR023 |
ANR023B |
ANR034 |
ANR034B |
|
D1 |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
98.425 |
( |
3.875 |
) |
98.425 |
( |
3.875 |
) |
|
D2 |
5.6 |
5.6 |
5.6 |
5.6 |
|
D3j6 |
12.7 |
( |
0.500 |
) |
9.525 |
( |
0.375 |
) |
19.05 |
( |
0.750 |
) |
12.7 |
( |
0.500 |
) |
|
D4j6 |
38.1 |
( |
1.500 |
) |
38.1 |
( |
1.500 |
) |
73.025 |
( |
2.875 |
) |
73.025 |
( |
2.875 |
) |
|
D5 |
22 |
22 |
30 |
30 |
|
D6 |
M5x0.8P |
M4x0.7P |
M8x1.25P |
M5x0.8P |
|
L1 |
60 |
60 |
86 |
86 |
|
L2 |
31.8 |
( |
1.252 |
) |
25.4 |
( |
1.000 |
) |
38.1 |
( |
1.500 |
) |
31.8 |
( |
1.252 |
) |
|
L3 |
2 |
2 |
2 |
2 |
|
L4 |
1 |
1 |
1 |
1 |
|
L5 |
19.05 |
( |
0.750 |
) |
- |
19.05 |
( |
0.750 |
) |
19.05 |
( |
0.750 |
) |
|
L6 |
3.8 |
( |
0.150 |
) |
- |
5.7 |
( |
0.224 |
) |
3.8 |
( |
0.150 |
) |
|
L7 |
6 |
6 |
7 |
7 |
|
L8 |
161.8 |
155.4 |
205.6 |
199.3 |
|
L9 |
4.8 |
4.5 |
7.2 |
4.8 |
|
L10 |
12.5 |
10 |
19 |
12.5 |
|
L11 |
60 |
60 |
90 |
90 |
|
C14 |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
|
C24 |
M5x0.8P |
M5x0.8P |
M5x0.8P |
M5x0.8P |
|
C34 |
≤ 11 / ≤12 |
≤ 11 / ≤12 |
≤ 14 / ≤16 |
≤ 14 / ≤16 |
|
C44 |
32 |
( |
1.260 |
) |
32 |
( |
1.260 |
) |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
|
C54G6 |
38.15 |
( |
1.502 |
) |
38.15 |
( |
1.502 |
) |
38.15 |
( |
1.502 |
) |
38.15 |
( |
1.502 |
) |
|
C64 |
3.5 |
( |
0.138 |
) |
3.5 |
( |
0.138 |
) |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
|
C74 |
55 |
( |
2.165 |
) |
55 |
( |
2.165 |
) |
58 |
( |
2.283 |
) |
58 |
( |
2.283 |
) |
|
C84 |
36.5 |
( |
1.437 |
) |
36.5 |
( |
1.437 |
) |
25 |
( |
0.984 |
) |
25 |
( |
0.984 |
) |
|
C94 |
106.5 |
( |
4.193 |
) |
106.5 |
( |
4.193 |
) |
132.5 |
( |
5.217 |
) |
132.5 |
( |
5.217 |
) |
|
C104 |
15.75 |
( |
0.620 |
) |
15.75 |
( |
0.620 |
) |
19.5 |
( |
0.768 |
) |
19.5 |
( |
0.768 |
) |
|
B1h9 |
3.175 |
( |
0.125 |
) |
- |
4.763 |
( |
0.188 |
) |
3.175 |
( |
0.125 |
) |
|
H1 |
14.125 |
( |
0.556 |
) |
- |
21.113 |
( |
0.831 |
) |
14.125 |
( |
0.556 |
) |
|
| 4. C1~C10 are motor specific
dimensions (Nema std shown).
* ANR023M1 offers C3 ≤12 option.
* ANR023BM1 offers C3 ≤12 option.
* ANR034M1 offers C3 ≤16 option.
* ANR034BM1 offers C3 ≤16 option. |
|
Top
|
|
2-stage
, Ratio i = 25 ,50 , 100 (For motor with large shaft diameters)
|
|
 |
|
mm( inch ) |
ANR-S3
|
Dimension |
ANR023A |
ANR023C |
ANR034A |
ANR034C |
|
D1 |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
98.425 |
( |
3.875 |
) |
98.425 |
( |
3.875 |
) |
|
D2 |
5.6 |
5.6 |
5.6 |
5.6 |
|
D3j6 |
12.7 |
( |
0.500 |
) |
9.525 |
( |
0.375 |
) |
19.05 |
( |
0.750 |
) |
12.7 |
( |
0.500 |
) |
|
D4j6 |
38.1 |
( |
1.500 |
) |
38.1 |
( |
1.500 |
) |
73.025 |
( |
2.875 |
) |
73.025 |
( |
2.875 |
) |
|
D5 |
22 |
22 |
30 |
30 |
|
D6 |
M5x0.8P |
M4x0.7P |
M8x1.25P |
M5x0.8P |
|
L1 |
60 |
60 |
86 |
86 |
|
L2 |
31.8 |
( |
1.252 |
) |
25.4 |
( |
1.000 |
) |
38.1 |
( |
1.500 |
) |
31.8 |
( |
1.252 |
) |
|
L3 |
2 |
2 |
2 |
2 |
|
L4 |
1 |
1 |
1 |
1 |
|
L5 |
19.05 |
( |
0.750 |
) |
- |
19.05 |
( |
0.750 |
) |
19.05 |
( |
0.750 |
) |
|
L6 |
3.8 |
( |
0.150 |
) |
- |
5.7 |
( |
0.224 |
) |
3.8 |
( |
0.150 |
) |
|
L7 |
6 |
6 |
7 |
7 |
|
L8 |
180.3 |
173.9 |
250.1 |
243.8 |
|
L9 |
4.8 |
4.5 |
7.2 |
4.8 |
|
L10 |
12.5 |
10 |
19 |
12.5 |
|
L11 |
60 |
60 |
90 |
90 |
|
C14 |
66.675 |
( |
2.625 |
) |
66.675 |
( |
2.625 |
) |
98.425 |
( |
3.875 |
) |
98.425 |
( |
3.875 |
) |
|
C24 |
M5x0.8P |
M5x0.8P |
M5x0.8P |
M5x0.8P |
|
C34 |
≤ 14 / ≤16 |
≤ 14 / ≤16 |
≤ 19 / ≤24 |
≤ 19 / ≤24 |
|
C44 |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
40 |
( |
1.575 |
) |
|
C54G6 |
38.15 |
( |
1.502 |
) |
38.15 |
( |
1.502 |
) |
73.08 |
( |
2.877 |
) |
73.08 |
( |
2.877 |
) |
|
C64 |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
4 |
( |
0.157 |
) |
|
C74 |
58 |
( |
2.283 |
) |
58 |
( |
2.283 |
) |
85 |
( |
3.346 |
) |
85 |
( |
3.346 |
) |
|
C84 |
25 |
( |
0.984 |
) |
25 |
( |
0.984 |
) |
17 |
( |
0.669 |
) |
17 |
( |
0.669 |
) |
|
C94 |
117.5 |
( |
4.626 |
) |
117.5 |
( |
4.626 |
) |
152.5 |
( |
6.004 |
) |
152.5 |
( |
6.004 |
) |
|
C104 |
19.5 |
( |
0.768 |
) |
19.5 |
( |
0.768 |
) |
10.75 |
( |
0.423 |
) |
10.75 |
( |
0.423 |
) |
|
B1h9 |
3.175 |
( |
0.125 |
) |
- |
4.763 |
( |
0.188 |
) |
3.175 |
( |
0.125 |
) |
|
H1 |
14.125 |
( |
0.556 |
) |
- |
21.113 |
( |
0.831 |
) |
14.125 |
( |
0.556 |
) |
|
| 4. C1~C10 are motor specific
dimensions (Nema std shown).
* ANR023AM1 offers C3 ≤16 option.
* ANR023CM1 offers C3 ≤16 option.
* ANR034AM1 offers C3 ≤24 option.
* ANR034CM1 offers C3 ≤24 option. |
|
Top
|
|
|