AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

  AT-C Series
 

AT-C Series

Spiral bevel gearbox with one input shaft. Output is hollow shaft without keyway. Both end with shrink disc power lock.

Overview

  • Output torque
    T2N : 12 Nm - 3,200 Nm
  • Ratios
    1-stage : 1/1.5/2/3/4/5
  • Low backlash
    1-stage : 6arcmin
  • high efficiency
    1-stage : ≧ 98%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
AT065C / AT075C / AT090C / AT110C / AT140C / AT170C / AT210C / AT240C / AT280C

  AT-CSeries

  

Standard Download

  

Design tool

  

Motor Mounting Instructions

  

Shrink Disc Mounting Instruction

  

  

Download Catalogue

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.