Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

Update:2007/7/10
  
     Gearbox Performance     Gearbox Inertia
  AT-C Series
 Gearbox Performance

Model No.

Stage Ratio1 AT065C AT075C AT090C AT110C AT140C AT170C AT210C AT240C AT280C
Nominal Output Torque T2N Nm 1 1 25 45 78 150 360 585 1,300 2,150 3,200
1.5 25 45 78 150 360 585 1,300 2,150 3,200
2 24 42 68 150 330 544 1,220 2,010 3,050
3 18 33 54 120 270 450 1,020 1,650 2,850
4 13 28 48 100 224 376 860 1,410 2,300
5 12 25 40 85 196 320 740 1,210 2,000
Max Acceleration Torque T2B Nm 1 1~5 1.5 times Nominal Output Torque
Max. Acceleration Input Speed n1B rpm 1 1~5 7,500 6,500 5,500 4,500 3,500 3,000 2,200 2,000 1,700
Backlash* arcmin 1 1~5 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6
Max. Radial Load F1rB2
Input d1
N 1 1~5 700 950 1,450 2,100 2,700 3,800 7,800 9,600 10,500
Max. Radial Load F2rB3
Output d2
N 1 1~5 900 1,100 1,700 2,700 4,800 6,600 11,500 16,000 18,000
Max. Axial Load F1aB2
Input d1
N 1 1~5 350 425 725 1,050 1,350 1,900 3,900 4,800 5,250
Max. Axial Load F2aB3
Output d2
N 1 1~5 450 550 850 1,350 2,400 3,300 5,750 8,500 9,000
Service Life hr 1 1~5 20,000*
Efficiency % 1 1~5 ≧ 98 %
Weight   kg 1 1~5 2.8 4.2 6.9 11.4 19.6 33.7 63.3 97.9 149.1
Operating Temp ºC 1 1~5 -10ºC~+90ºC
Lubrication   1 1~5 Synthetic Iubrication oils, ISO VG 150
Noise Level 
(n1=1500 rpm,No Load)
dB(A) 1 1~5 68 70 74 76 77 78 80 82 83
1.Ratio ( i=Nin/Nout )

2.Apply to the input shaft center @ 100rpm

3.Apply to the output shaft center @ 100rpm
*S1 service life 10,000 hrs.
*Backlash is measured at 2% Nominal Output Torque T2N

Top

Gearbox Inertia

Model No.

Stage  Ratio1 AT065C AT075C AT090C AT110C AT140C AT170C AT210C AT240C AT280C
Mass Moments 
of inertia  J1
kg¡Ecm 1 1 0.51 1.30 3.16 7.70 23.57 58.99 195.40 369.34 799.12
1.5 0.64 1.16 2.82 6.74 19.37 49.28 155.45 283.58 595.78
2 0.44 1.11 2.70 6.31 17.75 45.35 140.24 249.74 511.76
3 0.43 1.09 2.66 6.17 17.18 44.01 134.95 237.71 483.06
4 0.43 1.09 2.65 6.13 17.06 43.70 133.58 234.72 476.26
5 0.43 1.09 2.65 6.12 17.02 43.60 133.14 233.67 473.58

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.