AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

Update:2007/7/10
  
     Gearbox Performance     Gearbox Inertia
  AT-FL Series
 Gearbox Performance

Model No.

Stage Ratio1 AT065FL AT075FL AT090FL AT110FL AT140FL AT170FL AT210FL AT240FL AT280FL
Nominal Output Torque T2N Nm 1 1 25 45 78 150 360 585 1,300 2,150 3,200
1.5 25 45 78 150 360 585 1,300 2,150 3,200
2 24 42 68 150 330 544 1,220 2,010 3,050
3 18 33 54 120 270 450 1,020 1,650 2,850
4 13 28 48 100 224 376 860 1,410 2,300
5 12 25 40 85 196 320 740 1,210 2,000
2 7 12 12 33 91 91 91 195 358 358
10 24 28 68 150 208 208 430 846 846
15 18 33 54 120 270 312 645 1,269 1,269
20 13 28 48 100 224 376 860 1,410 1,629
25 12 25 40 85 196 320 740 1,210 2,000
35 12 25 40 85 196 320 740 1,210 1,790
50 12 25 40 85 196 320 740 1,210 1,465
3 75 - - - 120 210 312 585 1,269 1,269
100 - - - 100 224 376 780 1,410 1,692
125 - - - 85 196 320 740 1,210 2,000
150 - - - 120 135 312 390 975 975
200 - - - 100 180 376 520 1,300 1,300
250 - - - 85 196 320 650 1,210 1,625
350 - - - 85 196 320 740 1,210 1,790
500 - - - 85 196 320 740 1,210 1,465
Max Acceleration Torque T2B Nm 1,2,3 1~500 1.5 times Nominal Output Torque
Max. Input Speed n1B rpm 1 1~5 7,500 6,500 5,500 4,500 3,500 3,000 2,200 2,000 1,700
2 7~50 8,000 8,000 6,000 6,000 6,000 6,000 4,800 3,600 3,600
3 75~500 - - - 8,000 8,000 6,000 6,000 6,000 6,000
Backlash* arcmin 1 1~5 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6
2 7~50 ≤ 8 ≤ 8 ≤ 8 ≤ 8 ≤ 8 ≤ 8 ≤ 8 ≤ 8 ≤ 8
3 75~500 - - - ≤ 10 ≤ 10 ≤ 10 ≤ 10 ≤ 10 ≤ 10
Max. Radial Load F2rB2
Output d2
N 1,2,3 1~500 900 1,100 1,700 2,700 4,800 6,600 11,500 16,000 18,000
Max. Axial Load F2aB2
Output d2
N 1,2,3 1~500 450 550 850 1,350 2,400 3,300 5,750 8,500 9,000
Service Life hr 1 1~5 20,000*
Efficiency % 1 1~5 ≧ 98 %
2,3 7~500 ≧ 94 %
Weight   kg 1 1~5 2.8 4.4 7.1 12.1 20.9 36.1 69.4 101.2 158.3
2 7~50 3.2 4.8 8.1 14.3 24.2 38.5 74.1 112.4 171.0
3 75~500 - - - 13.9 23.7 38.8 73.4 110.2 168.7
Operating Temp ºC 1,2,3 1~500 -30ºC~+100ºC
Lubrication   1,2,3 1~500 Synthetic Iubrication, ISO VG 150
Noise Level 
(n1=1500 rpm,No Load)
dB(A) 1,2,3 1~500 71 72 76 77 78 79 81 83 84
1.Ratio ( i =Nin/Nout )

2.Apply to the output shaft center @ n1b

*S1 service life 10,000 hrs.
*Backlash is measured at 2% Nominal Output Torque T2N

Top

Gearbox Inertia

Model No.

Stage  Ratio1 AT065FL AT075FL AT090FL AT110FL AT140FL AT170FL AT210FL AT240FL AT280FL
Mass Moments 
of inertia  J1
kg¡Ecm 1 1 0.51 1.30 3.14 7.62 23.54 59.09 195.96 365.38 787.63
1.5 0.46 1.15 2.80 6.65 19.34 49.38 156.02 279.62 584.28
2 0.44 1.10 2.68 6.23 17.72 45.44 140.80 245.78 500.26
3 0.43 1.09 2.64 6.08 17.16 44.11 135.51 233.75 471.56
4 0.43 1.08 2.63 6.05 17.03 43.79 134.14 230.77 464.76
5 0.43 1.08 2.63 6.04 16.99 43.69 133.71 229.71 462.08
2 7 0.15 0.15 0.50 2.79 2.79 2.79 9.91 29.26 29.26
10 0.15 0.15 0.50 2.80 2.80 2.80 9.96 29.43 29.43
15 0.15 0.15 0.50 2.80 2.80 2.80 9.96 29.43 29.43
20 0.15 0.15 0.50 2.80 2.80 2.80 9.96 29.43 29.43
25 0.15 0.15 0.50 2.80 2.80 2.80 9.96 29.43 29.43
35 0.15 0.15 0.50 2.79 2.79 2.79 9.91 29.26 29.26
50 0.15 0.15 0.50 2.79 2.79 2.79 9.89 29.20 29.20
3 75 - - - 2.80 2.80 2.80 9.96 29.43 29.43
100 - - - 2.80 2.80 2.80 9.96 29.43 29.43
125 - - - 2.80 2.80 2.80 9.96 29.43 29.43
150 - - - 2.79 2.79 2.79 9.89 29.20 29.20
200 - - - 2.79 2.79 2.79 9.89 29.20 29.20
250 - - - 2.79 2.79 2.79 9.89 29.20 29.20
350 - - - 2.79 2.79 2.79 9.89 29.20 29.20
500 - - - 2.79 2.79 2.79 9.89 29.20 29.20

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.