Product Information |
AB Series |
ABR Series |
AF Series |
AFR Series |
AE Series |
AER Series |
AD Series |
ADS Series |
ADR Series |
AL Series |
ALR Series |
AN Series |
ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
PSII Series |
PEII Series |
PAII Series |
PGII Series |
Structure |
Installation |
|
|
|
 |
|
New EU Carrier Patent |
1267095 |

|
Update:2007/6/15 |
|
PN Series |
|
|
|
PN-S1
|
PN023 |
PN034
|
PN042
|
PN056 |
PN075 |
D1 |
66.675 ( 2.625 ) |
98.425 ( 3.875 ) |
125.73 ( 4.950 ) |
177.8 ( 7.000 ) |
215.011 ( 8.465 ) |
D2 |
5.2 ( 0.205 ) |
5.6 ( 0.220 ) |
7.1 ( 0.280 ) |
10.4 ( 0.409 ) |
14.2 ( 0.559 ) |
D3
k6
|
12.7 ( 0.500 ) |
19.05 ( 0.750 ) |
25.4 ( 1.000 ) |
38.1 ( 1.500 ) |
50.8 ( 2.000 ) |
D4 h6 |
38.1 ( 1.500 ) |
73.025 ( 2.875 ) |
55.5 ( 2.185 ) |
114.3 ( 4.500 ) |
152.4 ( 6.000 ) |
D5 |
17 |
25 |
40 |
50 |
65 |
D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12 X 1.75P |
M16 X 2P |
D7 |
75 |
107.5 |
142 |
198 |
260 |
D8 |
50 |
70 |
90 |
120 |
155 |
L1 |
57.15 ( 2.250 ) |
82.55 ( 3.250 ) |
106.68 ( 4.200 ) |
146.05 ( 5.750 ) |
190 ( 7.480 ) |
L2 |
31.75 |
38.1 |
50.8 |
63.5 |
88.9 |
L3 |
1.6 ( 0.063 ) |
1.6 ( 0.063 ) |
1.6 ( 0.063 ) |
3.2 ( 0.126 ) |
4.75 ( 0.187 ) |
L4 |
1 |
1.5 |
1.5 |
2 |
2 |
L5 |
19.05 ( 0.750 ) |
25.4 ( 1.000 ) |
31.75 ( 1.250 ) |
38.1 ( 1.500 ) |
63.5 ( 2.500 ) |
L6 |
3.788 ( 0.149 ) |
3.8 ( 0.150 ) |
5.715 ( 0.225 ) |
8.563 ( 0.337 ) |
8.563 ( 0.337 ) |
L7 |
1 |
1 |
1.5 |
2 |
2 |
L8 |
1-stage |
58.9 |
82 |
99.3 |
133.7 |
153.05 |
2-stage |
83.4 |
115 |
138.8 |
186.7 |
213.55 |
L9 |
4.5 |
4.8 |
7.2 |
10 |
12 |
L10 |
10 |
12.5 |
19 |
28 |
36 |
L11 |
6.4 |
7.9 |
12.7 |
19.05 |
22.2 |
C1
3 |
66.675 ( 2.625 ) |
98.425 ( 3.875 ) |
125.73 ( 4.950 ) |
149.225 ( 5.875 ) |
165 |
C2
3 |
M4X0.7P |
M5 X 0.8P |
M6 X 1P |
11 Thru |
M10X1.5P |
C3
3 |
≤12 |
≤16 |
≤24 |
≤32 |
≤38 |
C4
3 |
32 ( 1.260 ) |
40 ( 1.575 ) |
51 ( 2.008 ) |
55 ( 2.165 ) |
60 |
C5
3 |
38.15 ( 1.502 ) |
73.08 ( 2.877 ) |
55.65 ( 2.191 ) |
114.3 ( 4.500 ) |
130 |
C6
3 |
3.5 ( 0.138 ) |
4 ( 0.157 ) |
4 ( 0.157 ) |
4 ( 0.157 ) |
6 |
C7
3 |
55 ( 2.165 ) |
85 ( 3.346 ) |
110 ( 4.331 ) |
130 ( 5.118 ) |
157 |
C8
3 |
23.5 ( 0.925 ) |
27.5 ( 1.083 ) |
31 ( 1.220 ) |
29 ( 1.142 ) |
31 |
C9
3 |
1-stage |
114.15 ( 4.494 ) |
147.6 ( 5.811
) |
181.1 ( 7.130 ) |
226.2 ( 8.905 ) |
272.95 |
2-stage |
138.65 ( 5.459
) |
180.6 ( 7.110
) |
220.6 ( 8.685
) |
279.2 ( 10.992 ) |
333.45 |
C10
3 |
16.5 ( 0.650 ) |
21.5 ( 0.846 ) |
24 ( 0.945 ) |
21 ( 0.827 ) |
21 |
B1h9 |
3.175 ( 0.125 ) |
4.763 ( 0.188 ) |
6.35 ( 0.250 ) |
9.525 ( 0.375 ) |
9.525 ( 0.375 ) |
H1 |
14.125 ( 0.556 ) |
21.163 ( 0.833 ) |
28.2 ( 1.110 ) |
42.275 ( 1.664 ) |
55.125 ( 2.170 ) |
|
|
3. C1~C10 are motor specific
dimensions (metric std shown). |
|
|
|