<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> PN_spec
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2008/07/01
  
   Gearbox Performance     Gearbox Inertia
  PN Series
 Gearbox Performance

Model No.

Stage Ratio1 PN023 PN034 PN042 PN056 PN075
Nominal Output Torque T2N Nm 1 3 14 39 104 215 423
4 12 31 85 176 364
5 14 39 104 215 423
7 12 33 91 195 358
10 9 26 65 150 293
2 15 14 39 104 215 423
16 12 31 85 176 364
20 12 31 85 176 364
25 14 39 104 215 423
30 14 39 104 215 423
35 12 33 91 195 358
40 12 33 85 176 364
50 14 39 104 215 423
70 12 33 91 195 358
100 9 26 65 150 293
Emergency Stop Torque T2NOT3 Nm 1,2 3~100 3 times of nominal output torque
Nominal Input Speed N1N rpm 1,2 3~100 4,500 4,000 3,600 3,000 2,500
Max. Input Speed N1B rpm 1,2 3~100 8,000 6,000 6,000 4,800 3,600
 Backlash arcmin 1 3~10 ≤ 8 ≤ 8 ≤ 6 ≤ 6 ≤ 6
2 15~100 ≤ 10 ≤ 10 ≤ 8 ≤ 8 ≤ 8
Torsional Rigidity  Nm/
arcmin
1,2 3~100 1.6 6.4 17.5 62.8 143.5
Max. Radial Load F2rB2 N 1,2 3~100 680 1,770 1,830 4,140 6,440
Max. Axial Load  F2aB2 N 1,2 3~100 340 885 915 2,070 3,220
Service Life hr 1,2 3~100 20,000 *
Efficiency % 1 3~10 ≧ 97 %
2 15~100 ≧ 94 %
Weight   kg 1 3~10 0.8 2.3 4.6 9.7 19.7
2 15~100 1.1 3.0 6.0 13.0 26.3
Operating Temp ºC 1,2 3~100 -10ºC ~+ 90ºC
Lubrication   1,2 3~100 CASTROL LMX Grease
Degree of Gearbox Protection   1,2 3~100 IP64 
Mounting Position   1,2 3~100 all directions
Noise Level (n1=3000 rpm,No Load) dB(A) 1,2 3~100 68 70 72 74 75
1.Ratio ( i=N in / N out )

2. Applied to the output shaft center @ 100 rpm

3.Max. acceleration torque T2B = 60% of T2NOT
*S1 service life 10,000 hrs.

Top

Gearbox Inertia

Model No.

Stage Ratio1 PN023 PN034 PN042 PN056 PN075
Mass Moments of Inertia J1 kg · cm2 1 3 0.15 0.53 3.00 10.69 31.86
4 0.15 0.51 2.83 10.08 29.82
5 0.15 0.50 2.80 9.96 29.43
7 0.15 0.50 2.79 9.91 29.26
10 0.15 0.50 2.79 9.89 29.20
2 15 0.15 0.50 2.80 9.96 29.43
16 0.15 0.51 2.83 10.08 29.82
20 0.15 0.50 2.80 9.96 29.43
25 0.15 0.50 2.80 9.96 29.43
30 0.15 0.50 2.80 9.96 29.43
35 0.15 0.50 2.80 9.96 29.43
40 0.15 0.50 2.79 9.89 29.20
50 0.15 0.50 2.79 9.89 29.20
70 0.15 0.50 2.79 9.89 29.20
100 0.15 0.50 2.79 9.89 29.20

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.