|
|

|
|
|
| Precision Helical gearing increases tooth to tooth contact ratio by over 33% vs spur gearing.
The Helix angles produces smooth and quiet operation with decreased
backlash (less than 1 arc-minutes and ≤
56dB). |
|
|
|

|
|
|
| provides backlash free power transmission and eliminates slippage. 100% concentricity
allows for smooth rotation and higher input speed capability. |
|
|
|

|
|
|
| The unique motor adapter and
bushing module system
design allows for quick and easy mounting of any motor. |
|
|
|

|
|
|
| A special non-electrolysis nickel surface treatment
on the output housing and black anodized Aluminum input adapter are provided for the most extreme environmental
conditions. |
|
|
|

|
|
|
| Helical Internal ring gear is machined
directly into a single piece of steel. Maximized diameter and number of teeth to improve
overall performance and torque capability. |
|
|
|

|
|
|
| Lubricated with Nyogel 792D synthetic grease
(Smart Grease) and sealed to IP65 standards prevent leakage and is maintenance free. |
|
|
|

|
|
|
| Whole piece planet carrier with output shaft design guarantee exceptional torsion rigidity. |
|
|
|

|
|
|
| Our in house Plasma Nitriding heat treatment
process maintains the tooth surface hardness at 840Hv for superior wear-resistance and a core hardness
at 30HRc for toughness. |
|
|
|

|
|
|
| A high setting gear performance is achieved by using
the HeliTopo Technology. This eases off the tooth profile and
crowns the lead of each tooth. This optimizes
the gear mesh alignment and overlap to achieve maximum tooth surface contact. |
|
|
|

|
|
|
| Equipped with solid needle roller bearings without
cage, it provides maximum contact points to increase stiffness and generate higher output torque. |
|
|
|

|
|
|
| Extension straddle bearing design provides extra radial loading capacity. |
|
|
|

|
|
|
| Patented planet carrier design put the sun gear bearing directly into the planet carrier. it minimized the gear misalignment to gain higher accuracy. |
|
|
|