Product Information
  AB Series
Features
Specification
Dimension
  AF Series
Features
Specification
Dimension
  Structure
  Installation
 

 

 

 
  
1. Torque up to 2,000 Nm
2. Low Backlash  1 arcmin possible
3. High Efficiency > 96%
4. Low Noise 56 dB

1. High Rigidity,Torque up to 2,000 Nm
2. Low Backlash  1 arcmin possible
3. High Efficiency > 97%
4. Low Noise 56 dB

APEX DYNAMICS, INC.  TEL: 886-4-24650219  FAX:886-4-24650118 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.