Product Information
  AB Series
Features
Specification
Dimension
AF Series
Features
Specification
Dimension
  Structure
  Installation
 

 

 

 

 

 

 

 

 

  

 

  

 


1. True Helical Gear Design

Precision Helical gearing increases tooth to tooth contact ratio by over 33% vs spur gearing. The Helix angles produces smooth and quiet operation with decreased backlash (less than 1 arc-minutes and 56dB).

2. Triple split collet with dynamic balanced set collar clamping system 

provides backlash free power transmission and eliminates slippage. 100% concentricity allows for smooth rotation and higher input speed capability.

3. Bushing module system design

The unique motor adapter and bushing module system design allows for quick and easy mounting of any motor.

4. A special non-electrolysis Nickel surface treatment 

A special non-electrolysis nickel surface treatment on the output housing and black anodized Aluminum input adapter are provided for the most extreme environmental conditions.

5.One piece integral ring gear and housing 

Helical Internal ring gear is machined directly into a single piece of steel. Maximized Diameter and number of teeth to improve overall performance and torque capability.

6. NYOGEL 792D

Lubrication with Nyogel 792D synthetic grease and sealing to IP65 standards prevent leakage and is maintenance free.

7. One piece planet carrier design 

One Piece planet carrier with extended Tapered roller bearing design provides maximum radial load capacity and Increases system reliability and stiffness.

8. In-house plasma nitriding heat treatment

Our in house plasma nitriding heat treatment process maintains the tooth surface hardness at 840Hv for superior wear-resistance and a core hardness at 30HRc for toughness

9. HeliTopo technology 

Optimum gear performance is achieved by using the HeliTopo Technology. This eases off the tooth profile and crowns the lead of each tooth. This optimizes the gear mesh alignment and overlap to achieve maximum tooth surface contact. 

10. Solid uncaged needle roller bearings without cage

Equipped with uncaged solid needle roller bearings provideing maximum contact points which increasing stiffness and allow
high output torque. 

11.Patented Output sealing system design

NEW - Patented output sealing systems design eliminates friction and heat generation which is accomplished by applying our Hi-Tech TIN coating to all output contact surfaces. The Tin coating reaches a hardness of 2000Hv and is ground to Ra 0.2mm finish to ensure sealing.

12.NEW - Patented input sealing system design

NEW - Patented input sealing system design eliminates break away torque and decreases friction/heat. The hi-tech ceramic bushing (1700 Hv, Ra 0.2 mm finish) interfaces with our dual lip NBR Teflon tip seal, which decreases wear and erosion of both sealing surfaces. This new system prevents leakage and has a service life of over 30,000 hours.

13.Patented planet carrier design

Patented planet carrier design places the sun gear bearing directly into the planet carrier. This ingenious concept eliminates gear misalignment and gains the highest accuracy on the market.

14.Precision taper roller

Precision taper roller beaing support to increases radial and axial loading capacity.

15.Solid,Single piece sun gear construction obtains precise concentricity with increased strength and rigitity.

APEX DYNAMICS, INC.  TEL: 886-4-24650219  FAX:886-4-24650118 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.