ABR-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 9 Nm - 2000 Nm
Ratios:
1-stage :3 / 4 / 5 / 6 / 7 / 8 / 9 / 10 / 14 / 20
2-stage :15 / 20 / 25 / 30 / 35 / 40 / 45 / 50 / 60 / 70 / 80 / 90 / 100 / 120 / 140 / 160 / 180 / 200
*Only ABR042 2-stage offers 15,20 option
Low backlash
1-stage : ≦2arcmin / ≦4arcmin / ≦6arcmin
2-stage : ≦4arcmin / ≦7arcmin / ≦9arcmin
High efficiency
1-stage : ≧ 95%
2-stage : ≧ 92%
Easy mount
Low noise

SIZE

ABR042 / ABR060 / ABR090 / ABR115 / ABR142 / ABR180 / ABR220