Main Features



CE & ATEX Certification

Support up to 40 Lubrication Positions

Lubrication Frequency Adjustable

Hand-Set and PLC Control Mode

Memory Function

Fill Level Monitoring and Electrical Self-Protection


LUG 400

Performance
Grease up to NLGI 3 (400mL)
Max. 4 outlets, Tube connector
Up to 16 Lubrication positions

LUG – 411 / 412 / 422 / 423 / 424


LUG 2000

Performance
Oil Lubricant (2000mL)
Max. 10 outlets, In-Line connector
Up to 40 Lubrication positions

LUG – 2102 / 2204 / 2306 / 2408 / 2510

PU Lubrication Pinion


Open-Cell Polyurethane Foam.
Straight and Helical Pinion.
Module No. : 1 / 1.5 / 2 / 2.5 / 3 / 4 / 5 / 6 / 8 / 9 / 10 / 11 / 12

Standard NLGI Grade 2,
Food Grade NLGI Grade 2,
Low temperature NLGI Grade 2