AB-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage :3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
2-stage :15 / 20 / 25 / 30 / 35 / 40 / 45 / 50 / 60 / 70 / 80 / 90 / 100
Low backlash
1-stage : ≤1arcmin / ≤3arcmin / ≤5arcmin
2-stage : ≤3arcmin / ≤5arcmin / ≤7arcmin
High efficiency
1-stage : ≥ 97%
2-stage : ≥ 94%
Easy mount
Low noise
Compact structure

SIZE

AB042 / AB060 /AB060A /
AB090 / AB090A / AB115 / AB142 / AB180 / AB220