AE-Series

High Precision Gearbox

The model AES is the full-stainless version of AE.

OVERVIEW

Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage :3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
2-stage :15 / 20 / 25 / 30 / 35 / 40 /
45 / 50 / 60 / 70 / 80 / 90 / 100
Low backlash
1-stage : ≤5 arcmin
2-stage : ≤7 arcmin
High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
Easy mount
Low noise
Compact structure

SIZE

AE050 / AE070 / AE090 / AE120 / AE155 / AE205 / AE235