OVERVIEW
Output torque
T2N : 55 Nm – 3,345 Nm
Ratios:
3-stage : 48 / 64 / 84 / 100 / 125 / 140 / 175 / 200 / 250 / 280 / 350 / 400 / 500 / 700 / 1,000
Low backlash
3-stage : ≤2arcmin
High efficiency
3-stage : ≧ 92%
Output Interface
S1 : Smooth Output Shaft
S2 : Output Shaft with Key
S3 : DIN5480 Output Shaft
S4 : Hollow Output Shaft