AHKA / B-Series

High Precision Gearbox

AHKA / AHKB

OVERVIEW

Output torque
T2N : 1650 Nm - 10975 Nm (AHKA)
T2N : 55 Nm - 5630 Nm (AHKB)
Ratios:
3-stage : 100 / 125 / 140 / 175 / 200 / 250 / 350 / 500 / 700 / 1000 (AHKA)
3-stage : 64 / 84 / 100 / 125 / 140 / 175 / 200 / 250 / 280 / 350 / 400 / 500 / 700 / 1000 (AHKB)

Low backlash
3-stage : ≤2arcmin (AHKA)
3-stage : ≤2arcmin (AHKB)
High efficiency
3-stage : ≧ 92%
3-stage : ≧ 92%
Easy mount
Low noise

SIZE

AHKA285 / AHKA355 / AHKA450
AHKB090 / AHKB110 / AHKB140 / AHKB200 / AHKB255 / AHKB285 / AHKB355