AH-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 24 Nm - 10915 Nm
Ratios:
1-stage : 4 / 5 / 7 / 10
2-stage : 16 / 20 / 21 / 25 / 28 / 31 / 35 / 40 / 46 / 50 / 61 / 70 / 91 / 100

Low backlash
1-stage : ≤1arcmin / ≤2arcmin
2-stage : ≤2arcmin / ≤3arcmin
High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
Easy mount
Low noise

SIZE

AH064 / AH090 / AH110 / AH140 / AH200 / AH255 / AH285 / AH355 / AH450