APC-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 370 Nm - 13,875 Nm
Ratios:
1-stage : 5.5
2-stage : 22 / 27.5 / 38.5 / 55
3-stage : 88 / 110 / 154 / 220

Low backlash
1-stage : ≤1arcmin
2-stage : ≤1arcmin
3-stage : ≤1arcmin

High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
3-stage : ≧ 92%

Curvic Interface
Suitable for Rack & Pinion Applications

SIZE

AP110 / AP140 / AP200 / AP255 / AP285 / AP355 / AP450