APK-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 315 Nm - 14,010 Nm
Ratios:
2-stage : 22 / 27.5 / 38.5 / 55
3-stage : 88 / 110 / 137.5 / 154 / 220 / 385
4-stage : 440 / 550 / 770 / 1078 / 1540 / 2695 / 3850 / 5500

Low backlash
2-stage : ≤1.2arcmin
3-stage : ≤1.2arcmin
4-stage : ≤1.2arcmin

High efficiency
1-stage : ≧ 94%
2-stage : ≧ 92%
3-stage : ≧ 90%

Flange Interface
Suitable for Rack & Pinion Applications

SIZE

APK110 / APK140 / APK200 / APK255 / APK285 / APK355 / APK450