AT-FL1 / 
FR1Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :12 Nm - 3,200 Nm
Ratios:
1-stage :1 / 1.5 / 2 / 3 / 4 / 5
Ratios:
2-stage :7 / 10 / 15 / 20 / 25 / 35 / 50
Ratios:
3-stage :75 / 100 / 125 / 150 / 200 / 250 / 350 / 500
Low backlash
1-stage :≤6 arcmin
2-stage :≤8 arcmin
3-stage :≤10 arcmin
High efficiency
1-stage : ≧ 98%
2-stage : ≧ 94%
3-stage : ≧ 94%
Easy mount
Low noise
Compact structure

SIZE

AT065FL1 / AT075FL1 / AT090FL1 / AT110FL1 / AT140FL1 / AT170FL1 / AT210FL1 / AT240FL1 / AT280FL1 / AT065FR1 / AT075FR1 / AT090FR1 / AT110FR1 / AT140FR1 / AT170FR1 / AT210FR1 / AT240FR1 / AT280FR1