AT-H-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :12 Nm - 3,200 Nm
Ratios:
1-stage :1 / 1.5 / 2 / 3 / 4 / 5
Low backlash
1-stage :≤6 arcmin
High efficiency
1-stage : ≧ 98%
Easy mount
Low noise
Compact structure

SIZE

AT065H / AT075H / AT090H / AT110H / AT140H / AT170H / AT210H / AT240H / AT280H