ATB-C-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :12 Nm - 3,200 Nm
Ratios:
1-stage :1 / 1.5 / 2 / 3 / 4 / 5
Low backlash
1-stage :≤6 arcmin
High efficiency
1-stage : ≧ 98%
Easy mount
Low noise
Compact structure
Material: Carbon Steel with Phosphate.

SIZE

ATB065C / ATB075C / ATB090C / ATB110C / ATB140C / ATB170C / ATB210C / ATB240C / ATB280C