ATB-FC-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :12 Nm - 3,200 Nm
Ratios:
1-stage :1 / 1.5 / 2 / 3 / 4 / 5
2-stage :7 / 10 / 15 / 20 / 25 / 35 / 50
3-stage :75 / 100 / 125 / 150 / 200 / 250 / 350 / 500
Low backlash
1-stage :≦6 arcmin
2-stage :≦8 arcmin
3-stage :≦10 arcmin
High efficiency
1-stage : ≧ 98%
2-stage : ≧ 94%
3-stage : ≧ 94%
Easy mount
Low noise
Compact structure
Material: Carbon Steel with Phosphate.

SIZE

ATB065FC / ATB075FC / ATB090FC / ATB110FC / ATB140FC / ATB170FC / ATB210FC / ATB240FC / ATB280FC