AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2009/6/8
  
       1-stage     2-stage

 1-stage , Ratio i = 3 ~ 10

AB-S1
  AE050 AE070 AE090 AE120 AE155 AE205 AE235
D1 44 62 80 108 140 184 210
D2 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M16 X 2P
D3 j6 12 16 22 32 40 55 75
D4 h6 35 52 68 90 120 160 180
D5 22 22 30 40 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X 1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
D7 53 70 104 130 162 205 260
D8 50 70 90 120 155 205 235
D9 45.5 53.4 77 102 125 160 205
L1 -- -- 33.5 38 50 -- 70
L2 24.5 36 46 70 97 100 126
L3 4 6.5 8.5 17.5 15 15 18
L4 1 1 1 1.5 3 3 3
L5 14 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 8 10 12 16 20 22 28
L8 47 62 80.5 97 119.5 159 175.5
L9 4.5 4.8 7.2 10 12 15 15
L10 10 12.5 19 28 36 42 42
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 *≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 30 34 40 50 60 85 116
C5 3 G6 30 50 80 110 130 180 200
C6 3 3.5 8 4 5 6 6 6
C7 3 48 60 90 115 142 190 220
C8 3 19.5 19 17 19.5 22.5 29 63
C9 3 91 117 143.5 186.5 239 288 364.5
C10 3 13.25 13.5 10.75 13 15 20.75 53.5
C11 3 19.5 37 35.5 46 53.5 79.5 106.5
B1 h9 4 5 6 10 12 16 20

H1

14 18 24.5 35 43 59 79.5
 

3. C1~C10 are motor specific dimensions (metric std shown).
* AE070M1 ratio 5,10 offers C3 ≤16 option.
* AE090M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 15 ~ 100

AB-S1
  AE050 AE070 AE090 AE120 AE155 AE205 AE235
D1 44 62 80 108 140 184 210
D2 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M16 X 2P
D3 j6 12 16 22 32 40 55 75
D4 h6 35 52 68 90 120 160 180
D5 22 22 30 40 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X 1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
D7 53 70 104 130 162 205 260
D8 50 70 90 120 155 205 235
D9 45.5 45.5 53.4 77 102 125 160
L1 -- -- 33.5 38 50 -- 70
L2 24.5 36 46 70 97 100 126
L3 4 6.5 8.5 17.5 15 15 18
L4 1 1 1 1.5 3 3 3
L5 14 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 8 10 12 16 20 22 28
L8 74 87.5 113.5 138.5 176 214.5 260
L9 4.5 4.8 7.2 10 12 15 15
L10 10 12.5 19 28 36 42 42
C1 4 46 46 70 100 130 165 215
C2 4 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 4 ≤11 *≤11 / ≤12 * ≤14 /
≤15.875 /
≤16
≤19 / ≤24 ≤32 ≤38 ≤48
C4 4 30 30 34 40 50 60 85
C5 4 G6 30 30 50 80 110 130 180
C6 4 3.5 3.5 8 4 5 6 6
C7 4 48 48 60 90 115 142 190
C8 4 19.5 19.5 19 17 19.5 22.5 29
C9 4 118 143 178.5 225.5 292.5 337 415
C10 4 13.25 13.25 13.5 10.75 13 15 20.75
C11 4 19.5 19.5 37 35.5 46 53.5 79.5
B1 h9 4 5 6 10 12 16 20

H1

14 18 24.5 35 43 59 79.5
 

4. C1~C10 are motor specific dimensions (metric std shown).
* AE070M1 ratio 15~50 offers C3 ≤12 option.
* AE090M1 ratio 15~50 offers C3 ≤16 option.
* AE090M2 ratio 15~50 offers C3 ≤15.875 option.
* AE120M1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.