<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series

 Structure

 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 

AE-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 14 Nm - 2000 Nm
  • Ratios
    1-stage : 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
    2-stage : 15/20/25/30/35/40/45/
            50/60/70/80/90/100

  • Low backlash
    1-stage : 8 arcmin 
    2-stage : 12 arcmin 
  • high efficiency 
    1-stage :  ≧ 97%
    2-stage :  ≧ 94%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
AE050 / AE070 / AE090 / AE120 / AE155 / AE205 / AE235

 

 

 

AE Type

AE-Series

Standard Download

Motor Mounting Instructions
 

 

 

Download Catalogue
 

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.