| Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
Gearbox
Performance |
| Model
No. |
Stage
|
Ratio1
|
AE050 |
AE070
|
AE090
|
AE120 |
AE155 |
AE205
|
AE235
|
| Nominal Output Torque T2N |
Nm |
1 |
3 |
20 |
55 |
130 |
208 |
342 |
588 |
1,140 |
| 4 |
19 |
50 |
140 |
290 |
542 |
1,050 |
1,700 |
| 5 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
| 6 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
| 7 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
| 8 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
| 9 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 10 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
 |
| 2 |
15 |
20 |
55 |
130 |
208 |
342 |
588 |
1,140 |
| 20 |
19 |
50 |
140 |
290 |
542 |
1,050 |
1,700 |
| 25 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
| 30 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
| 35 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
| 40 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
| 45 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 50 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
| 60 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
| 70 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
| 80 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
| 90 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 100 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| Emergency Stop Torque T2NOT3 |
Nm |
1,2 |
3~100 |
3
times of nominal output torque |
| Nominal Input Speed N1N |
rpm |
1,2 |
3~100 |
5,000 |
5,000 |
4,000 |
4,000 |
3,000 |
3,000 |
2,000 |
| Max. Input Speed N1B |
rpm |
1,2 |
3~100 |
10,000 |
10,000 |
8,000 |
8,000 |
6,000 |
6,000 |
4,000 |
| Backlash |
arcmin |
1 |
3~10 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
| 2 |
15~100 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
| Torsional Rigidity |
Nm/
arcmin |
1,2 |
3~100 |
3 |
7 |
14 |
25 |
50 |
145 |
225 |
| Max. Radial Load F2rB2 |
N |
1,2 |
3~100 |
702 |
1,377 |
2,985 |
6,100 |
8,460 |
13,050 |
8,700 |
| Max. Axial Load |
F2a1B2 |
N |
1,2 |
3~100 |
350 |
630 |
1,300 |
2,400 |
4,000 |
6,200 |
4,800 |
| F2a2B2 |
N |
1,2 |
3~100 |
390 |
765 |
1,625 |
3,350 |
4,700 |
7,250 |
18,000 |
| Service Life |
hr |
1,2 |
3~100 |
20,000
*
|
Efficiency
|
% |
1 |
3~10 |
≧
97 % |
| 2 |
15~100 |
≧
94 % |
| Weight |
kg |
1 |
3~10 |
0.6 |
1.4 |
3.3 |
6.9 |
13 |
31 |
53 |
| 2 |
15~100 |
0.9 |
1.6 |
4.7 |
8.7 |
17 |
35 |
66 |
| Operating Temp |
ºC |
1,2 |
3~100 |
-10ºC
~+ 90ºC |
| Lubrication |
|
1,2 |
3~100 |
synthetic
gear grease (NYOGEL 792D) |
| Degree of Gearbox Protection
|
|
1,2 |
3~100 |
IP65 |
| Mounting Position |
|
1,2 |
3~100 |
all
directions |
Noise Level
(n1=3000 rpm,No Load) |
dB(A) |
1,2 |
3~100 |
≤
56 |
≤
58 |
≤
60 |
≤
63 |
≤
65 |
≤
67 |
≤
70 |
|
| 1.Ratio ( i=N
in / N out ) |
2. Applied to the output shaft center @
100 rpm
|
| 3.Max. acceleration torque T2B = 60% of T2NOT |
| *S1
service life 10,000 hrs. |
Gearbox
Inertia |
| Model
No. |
Stage
|
Ratio1
|
AE050 |
AE070
|
AE090
|
AE120 |
AE155 |
AE205
|
AE235
|
Mass
Moments
of inertia J1
|
kg‧cm2
|
1 |
3 |
0.03 |
0.16 |
0.61 |
3.25 |
9.21 |
28.98 |
69.61 |
| 4 |
0.03 |
0.14 |
0.48 |
2.74 |
7.54 |
23.67 |
54.37 |
| 5 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
53.27 |
| 6 |
0.03 |
0.13 |
0.45 |
2.65 |
7.25 |
22.75 |
51.72 |
| 7 |
0.03 |
0.13 |
0.45 |
2.62 |
7.14 |
22.48 |
50.97 |
| 8 |
0.03 |
0.13 |
0.44 |
2.58 |
7.07 |
22.59 |
50.84 |
| 9 |
0.03 |
0.13 |
0.44 |
2.57 |
7.04 |
22.53 |
50.63 |
| 10 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
50.56 |
 |
| 2
|
15 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 20 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 25 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 30 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 35 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 40 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 45 |
0.03 |
0.03 |
0.13 |
0.47 |
2.71 |
7.42 |
23.29 |
| 50 |
0.03 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
| 60 |
0.03 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
| 70 |
0.03 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
| 80 |
0.03 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
| 90 |
0.03 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
| 100 |
0.03 |
0.03 |
0.13 |
0.44 |
2.57 |
7.03 |
22.51 |
|
|
|