<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> AB-spec
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2008/10/29

 

 


 

  Download Other format

Dimension  D1 D2 D3 D4 h6 L1 L2 L3 L4
  AE050-NEMA 23 66.675 6 77 38.1 57.2 2 8 18.5
  AE050-PX60 70 5.6 80.5 50 60 2.5 8.5 18.5
  AE070-Metric 90 6.6 106 50 80 3 11 28
  AE070-NEMA 34 98.425 5.6 115 73.08 86 2.5 8 30.5
  AE070-DT90/PX90 100 6.6 120 80 90 3 8 31
  AE090-IEC 63D5 B5 115 9 140 95 105 3 10.5 38.5
   AE090-NEMA 34 98.425 5.5 122 73.025 92 2.5 12.5 36
  AE090-DT90/PX90 100 6.5 122 80 92 2.5 12.5 36
  AE090-NEMA 42 125.73 7 144 55.58 107 4 14.5 35.5
   AE120-NEMA 42 125.73 7.1 170 55.499 127 1.5 21.5 50
  AE120-NEMA 56 149.225 6.6 170 114.3 127 3 17.5 55.5
  AE155-B5 175 11 196 130 160 5 20 82
  AE205-B5 230 13 277 180 210 5 23 82
  AE235-B5 275 17 317 235 240 5 23 108

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.