Product Information |
AB Series |
ABR Series |
AF Series |
AFR Series |
AE Series |
AER Series |
AD Series |
ADS Series |
ADR Series |
AL Series |
ALR Series |
AN Series |
ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
PSII Series |
PEII Series |
PAII Series |
PGII Series |
Structure |
Installation |
|
|
|
 |
|
New EU Carrier Patent |
1267095 |

|
Update:2007/6/15 |
|
PB Series |
|
|
|
AB-S1
|
PB060 |
PB090
|
PB115 |
PB142 |
D1 |
70 |
100 |
130 |
165 |
D2 |
5.5 |
6.5 |
8.5 |
11 |
D3
h7
|
16 |
20 |
24 |
40 |
D4 h7 |
50 |
80 |
110 |
130 |
D5 |
17 |
25 |
40 |
50 |
D6 |
M4 X 0.7P |
M5 X 0.8P |
M8
X 1.25P |
M12 X 1.75P |
D7 |
80 |
120 |
155 |
190 |
D8 |
50 |
70 |
90 |
120 |
L1 |
60 |
90 |
115 |
142 |
L2 |
25 |
40 |
50 |
80 |
L3 |
2.5 |
3 |
3.5 |
3.5 |
L4 |
1 |
1 |
1.5 |
1.5 |
L5 |
16 |
28 |
32 |
63 |
L6 |
3 |
5 |
7 |
8 |
L7 |
1 |
1 |
1.5 |
2 |
L8 |
1-stage |
58 |
81 |
97 |
134 |
2-stage |
82.5 |
114 |
136.5 |
187 |
L9 |
4.5 |
4.8 |
7.2 |
10 |
L10 |
10 |
12.5 |
19 |
28 |
L11 |
13 |
17 |
20 |
25 |
C1
3 |
46 |
70 |
100 |
130 |
C2
3 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
C3
3 |
≤12 |
≤16 |
≤24 |
≤32 |
C4
3 |
30 |
34 |
40 |
50 |
C5
3 |
30 |
50 |
80 |
110 |
C6
3 |
3.5 |
8 |
4 |
5 |
C7
3 |
52 |
72 |
92 |
122 |
C8
3 |
21.5 |
21.5 |
20 |
24 |
C9
3 |
1-stage |
104.5 |
142.5 |
167 |
238 |
2-stage |
129 |
175.5 |
206.5 |
291 |
C10
3 |
14.5 |
15.5 |
13 |
16 |
B1h9 |
5 |
6 |
8 |
12 |
H1 |
18 |
22.5 |
27 |
43 |
|
|
3. C1~C10 are motor specific
dimensions (metric std shown). |
|
|
|